카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0147 - Porous Inserts
PlaSteel
Ranco
Standard Parts for Moulds
Air valves
Powered by
CAD모델 선택
{ranco/ranco/standard_items_for_moudls/air_valves/r0147.prj},{NB=R0147-01-0011},{COD=R0147-01-0011},{MAT=Stainless steel},{MATERIALEXYXY=2},{D=2.000},{D1=1.700},{L=10.000},{L1=10.000},{NF=250},{DF=0.050}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
COD
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
NF
number of holes
[mm]
DF
diameter of holes
[mm]
R0147-01-0024
R0147-01-0024
iron
6.000
2.500
10.000
5.000
606
0.030
R0147-01-0025
R0147-01-0025
iron
8.000
2.500
10.000
5.000
606
0.030
R0147-01-0026
R0147-01-0026
iron
10.000
2.500
10.000
5.000
606
0.030
R0147-01-0027
R0147-01-0027
iron
6.000
3.500
10.000
5.000
804
0.050
R0147-01-0028
R0147-01-0028
iron
8.000
3.500
10.000
5.000
804
0.050
R0147-01-0029
R0147-01-0029
iron
10.000
3.500
10.000
5.000
804
0.050
R0147-01-0030
R0147-01-0030
iron
8.000
5.500
10.000
5.000
780
0.100
R0147-01-0031
R0147-01-0031
iron
10.000
5.500
10.000
5.000
780
0.100
R0147-01-0009
R0147-01-0009
Stainless steel
2.000
1.000
10.000
10.000
280
0.030
R0147-01-0010
R0147-01-0010
Stainless steel
3.000
1.500
10.000
10.000
630
0.030
R0147-01-0011
R0147-01-0011
Stainless steel
2.000
1.700
10.000
10.000
250
0.050
R0147-01-0012
R0147-01-0012
Stainless steel
3.000
2.000
10.000
10.000
400
0.050
R0147-01-0013
R0147-01-0013
Stainless steel
4.000
2.000
10.000
10.000
400
0.050
R0147-01-0014
R0147-01-0014
Stainless steel
6.000
2.000
10.000
3.000
400
0.050
R0147-01-0015
R0147-01-0015
Stainless steel
8.000
4.000
10.000
3.000
1600
0.050
R0147-01-0016
R0147-01-0016
Stainless steel
10.000
6.000
10.000
3.000
3600
0.050
R0147-01-0017
R0147-01-0017
Stainless steel
12.000
8.000
10.000
3.000
6400
0.050
R0147-01-0018
R0147-01-0018
Stainless steel
15.000
10.000
10.000
4.000
10000
0.050
R0147-01-0019
R0147-01-0019
Stainless steel
5.000
2.000
10.000
3.000
76
0.100
R0147-01-0020
R0147-01-0020
Stainless steel
6.000
2.000
10.000
3.000
76
0.100
R0147-01-0021
R0147-01-0021
Stainless steel
8.000
4.000
10.000
3.000
300
0.100
R0147-01-0022
R0147-01-0022
Stainless steel
10.000
6.000
10.000
3.000
690
0.100
R0147-01-0023
R0147-01-0023
Stainless steel
12.000
8.000
10.000
3.000
1200
0.100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D