目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0114 - Hardened ejector sleeve DIN16756/ISO8405 - ECT
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0114.prj},{NB=R0114-01-0102},{COD=R0114-01-0102},{D=5.200},{D1=8.000},{D2=14.000},{K=5.000},{L=175.000},{L1=45.000},{R=0.500},{MAT=1.2210 Temperato},{RT=1300-1450},{RR=500-550}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L
[mm]
L1
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
R0114-01-0001
R0114-01-0001
1.500
3.000
6.000
3.000
75.000
30.000
0.300
1.2210 Hardened
R0114-01-0002
R0114-01-0002
1.500
3.000
6.000
3.000
100.000
30.000
0.300
1.2210 Hardened
R0114-01-0003
R0114-01-0003
1.500
3.000
6.000
3.000
125.000
30.000
0.300
1.2210 Hardened
R0114-01-0004
R0114-01-0004
1.500
3.000
6.000
3.000
150.000
30.000
0.300
1.2210 Hardened
R0114-01-0005
R0114-01-0005
1.600
3.000
6.000
3.000
75.000
30.000
0.300
1.2210 Hardened
R0114-01-0006
R0114-01-0006
1.600
3.000
6.000
3.000
100.000
30.000
0.300
1.2210 Hardened
R0114-01-0007
R0114-01-0007
1.600
3.000
6.000
3.000
125.000
30.000
0.300
1.2210 Hardened
R0114-01-0008
R0114-01-0008
1.600
3.000
6.000
3.000
150.000
30.000
0.300
1.2210 Hardened
R0114-01-0009
R0114-01-0009
2.000
4.000
8.000
3.000
75.000
30.000
0.300
1.2210 Hardened
R0114-01-0010
R0114-01-0010
2.000
4.000
8.000
3.000
100.000
30.000
0.300
1.2210 Hardened
R0114-01-0011
R0114-01-0011
2.000
4.000
8.000
3.000
125.000
30.000
0.300
1.2210 Hardened
R0114-01-0012
R0114-01-0012
2.000
4.000
8.000
3.000
150.000
30.000
0.300
1.2210 Hardened
R0114-01-0013
R0114-01-0013
2.000
4.000
8.000
3.000
175.000
30.000
0.300
1.2210 Hardened
R0114-01-0014
R0114-01-0014
2.000
4.000
8.000
3.000
200.000
30.000
0.300
1.2210 Hardened
R0114-01-0015
R0114-01-0015
2.000
4.000
8.000
3.000
250.000
30.000
0.300
1.2210 Hardened
R0114-01-0016
R0114-01-0016
2.200
4.000
8.000
3.000
75.000
30.000
0.300
1.2210 Hardened
R0114-01-0017
R0114-01-0017
2.200
4.000
8.000
3.000
100.000
30.000
0.300
1.2210 Hardened
R0114-01-0018
R0114-01-0018
2.200
4.000
8.000
3.000
125.000
30.000
0.300
1.2210 Hardened
R0114-01-0019
R0114-01-0019
2.200
4.000
8.000
3.000
150.000
30.000
0.300
1.2210 Hardened
R0114-01-0020
R0114-01-0020
2.200
4.000
8.000
3.000
175.000
30.000
0.300
1.2210 Hardened
R0114-01-0021
R0114-01-0021
2.200
4.000
8.000
3.000
200.000
30.000
0.300
1.2210 Hardened
R0114-01-0022
R0114-01-0022
2.200
4.000
8.000
3.000
250.000
30.000
0.300
1.2210 Hardened
R0114-01-0023
R0114-01-0023
2.500
5.000
8.000
3.000
75.000
30.000
0.300
1.2210 Hardened
R0114-01-0024
R0114-01-0024
2.500
5.000
8.000
3.000
100.000
30.000
0.300
1.2210 Hardened
R0114-01-0025
R0114-01-0025
2.500
5.000
8.000
3.000
125.000
30.000
0.300
1.2210 Hardened
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D