카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0102 - Nitrided oxidation coated ejector pin cylindrical head DIN1530/ISO6751 - TA
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD모델 선택
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0102.prj},{NB=R0102-01-0162},{COD=R0102-01-0162},{D=8.200},{L=160.000},{D1=14.000},{K=5.000},{R=0.500},{MAT=1.2344 Nitrurato e Ossidato (nero)},{RT=1300-1574},{RR=500-674}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
COD
Code
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
K
[mm]
R
r
[mm]
MAT
Material
ⁿ/ₐ
R0102-01-0001
R0102-01-0001
1.500
100.000
3.000
1.500
0.200
1.2344 Nitrated and Oxida...
R0102-01-0002
R0102-01-0002
1.500
125.000
3.000
1.500
0.200
1.2344 Nitrated and Oxida...
R0102-01-0003
R0102-01-0003
1.500
160.000
3.000
1.500
0.200
1.2344 Nitrated and Oxida...
R0102-01-0004
R0102-01-0004
1.500
200.000
3.000
1.500
0.200
1.2344 Nitrated and Oxida...
R0102-01-0005
R0102-01-0005
2.000
100.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0006
R0102-01-0006
2.000
125.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0007
R0102-01-0007
2.000
160.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0008
R0102-01-0008
2.000
200.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0009
R0102-01-0009
2.000
250.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0010
R0102-01-0010
2.000
315.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0011
R0102-01-0011
2.200
100.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0012
R0102-01-0012
2.200
125.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0013
R0102-01-0013
2.200
160.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0014
R0102-01-0014
2.200
200.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0015
R0102-01-0015
2.200
250.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0016
R0102-01-0016
2.200
315.000
4.000
2.000
0.200
1.2344 Nitrated and Oxida...
R0102-01-0017
R0102-01-0017
2.500
100.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0018
R0102-01-0018
2.500
125.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0019
R0102-01-0019
2.500
160.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0020
R0102-01-0020
2.500
200.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0021
R0102-01-0021
2.500
250.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0022
R0102-01-0022
2.500
315.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0023
R0102-01-0023
2.700
100.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0024
R0102-01-0024
2.700
125.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
R0102-01-0025
R0102-01-0025
2.700
160.000
5.000
2.000
0.300
1.2344 Nitrated and Oxida...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D