目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
R - Rear eye
IMI Norgren
Guardian Range
Actuators
Accessories
Powered by
CAD模型選擇
{imi_precision/guardian_range/actuator/accessories/r_pca702.prj},{NB=QA/702050/27_RA/192000/M},{CNSORDERNO=QA/702050/27},{BS=50},{CD=12},{EW=31.7},{FL=27},{L=17},{MR=12},{CNSMASSEXACT=0.17},{INFOWWW=Link},{X1=64.5},{X2=29.8},{X3=0},{XD=18.51},{XANG=17.500},{X4=46.5},{XD2=9.0},{A1=8.000},{A2=20.000},{A3=13.000},{A4=8.000},{A5=0.800},{A6=3.750},{A7=6.000},{A8=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
CD
Diameter CD
[mm]
EW
Width EW
[mm]
FL
Height FL
[mm]
L
Height L
[mm]
MR
Radius MR
[mm]
CNSMASSEXACT
Weight
[kg]
QA/702032/27
QA/702032/27
32
10
25.8
22
13
9
0.09
QA/702040/27
QA/702040/27
40
12
27.8
25
16
12
0.11
QA/702050/27
QA/702050/27
50
12
31.7
27
17
12
0.17
QA/702063/27
QA/702063/27
63
16
39.7
32
22
15
0.24
QA/702080/27
QA/702080/27
80
16
49.7
36
22
15
0.37
QA/702100/27
QA/702100/27
100
20
59.7
41
27
20
0.59
QA/702125/27
QA/702125/27
125
25
69.7
50
33
25
3.20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D