R Ø 50 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD모델 선택
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_50.prj},{NB=R50-127(0)},{CODE=R50-127},{DH=50},{DD=25},{LO=127},{RG=192},{SX=0.0},{S1=25.4},{F1=4877},{S2=31.8},{F2=6106},{S3=34.9},{F3=6706},{SN=38.1},{FN=7315},{SB=47.5},{FB=9120},{MAT=Cr-Si},{BXH=11.1 x 7.6},{H=7.600},{DE=48.9},{DE1=48.900},{B=11.100},{RG1=192.000},{DDNUM=25.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R50-064
R50-064
50
25
64
413
0.000
64.000
12.8
5286
16
6608
17.6
7269
19.2
7930
22.4
11.1 x 7.6
R50-076
R50-076
50
25
76
339
0.000
76.000
15.2
5153
19
6441
20.9
7085
22.8
7729
26.5
11.1 x 7.6
R50-089
R50-089
50
25
89
288
0.000
89.000
17.8
5126
22.3
6422
24.5
7049
26.7
7690
31.5
11.1 x 7.6
R50-102
R50-102
50
25
102
245
0.000
102.000
20.4
4998
25.5
6248
28.1
6872
30.6
7497
37.6
11.1 x 7.6
R50-115
R50-115
50
25
115
215
0.000
115.000
23
4945
28.8
6192
31.6
6799
34.5
7418
42.7
11.1 x 7.6
R50-127
R50-127
50
25
127
192
0.000
127.000
25.4
4877
31.8
6106
34.9
6706
38.1
7315
47.5
11.1 x 7.6
R50-139
R50-139
50
25
139
168
0.000
139.000
28
4704
35
5880
38.2
6422
42
7056
51.8
11.1 x 7.6
R50-152
R50-152
50
25
152
154
0.000
152.000
30.4
4682
38
5852
41.8
6437
45.6
7022
57.8
11.1 x 7.6
R50-178
R50-178
50
25
178
134
0.000
178.000
35.6
4770
44.5
5963
49.0
6559
53.4
7156
68.5
11.1 x 7.6
R50-203
R50-203
50
25
203
117
0.000
203.000
40.6
4750
50.8
5944
55.8
6532
60.9
7125
77.6
11.1 x 7.6
R50-254
R50-254
50
25
254
89
0.000
254.000
50.8
4521
63.5
5652
69.9
6217
76.2
6782
97.9
11.1 x 7.6
R50-305
R50-305
50
25
305
73
0.000
305.000
61
4453
76.3
5570
83.9
6123
91.5
6680
120.7
11.1 x 7.6
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D