R Ø 13 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD모델 선택
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_13.prj},{NB=R13-051(0)},{CODE=R13-051},{DH=12.5},{DD=6.3},{LO=51},{RG=19.6},{SX=0.0},{S1=10.2},{F1=200},{S2=12.8},{F2=251},{S3=14.0},{F3=275},{SN=15.3},{FN=300},{SB=22.3},{FB=437},{MAT=Cr-Si},{BXH=2.4 x 1.9},{H=1.900},{DE=12.4},{DE1=12.400},{B=2.400},{RG1=19.000},{DDNUM=6.300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R13-025
R13-025
12.5
6.3
25
42.1
0.000
25.000
5
211
6.3
265
6.9
289
7.5
316
9.8
2.4 x 1.9
R13-032
R13-032
12.5
6.3
32
33.2
0.000
32.000
6.4
212
8
266
8.8
292
9.6
319
13.6
2.4 x 1.9
R13-038
R13-038
12.5
6.3
38
29.3
0.000
38.000
7.6
223
9.5
278
10.5
306
11.4
334
14.6
2.4 x 1.9
R13-044
R13-044
12.5
6.3
44
24.6
0.000
44.000
8.8
216
11
271
12.1
298
13.2
325
18.1
2.4 x 1.9
R13-051
R13-051
12.5
6.3
51
19.6
0.000
51.000
10.2
200
12.8
251
14.0
275
15.3
300
22.3
2.4 x 1.9
R13-064
R13-064
12.5
6.3
64
15
0.000
64.000
12.8
192
16
240
17.6
264
19.2
288
27.3
2.4 x 1.9
R13-076
R13-076
12.5
6.3
76
13.2
0.000
76.000
15.2
201
19
251
20.9
276
22.8
301
33.1
2.4 x 1.9
R13-089
R13-089
12.5
6.3
89
11.4
0.000
89.000
17.8
203
22.3
254
24.5
279
26.7
304
38.9
2.4 x 1.9
R13-102
R13-102
12.5
6.3
102
8.4
0.000
102.000
20.4
171
25.5
214
28.1
236
30.6
257
43.8
2.4 x 1.9
R13-305
R13-305
12.5
6.3
305
2.8
0.000
305.000
61
171
76.3
214
83.9
235
91.5
256
139.7
2.4 x 1.9
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D