R Ø 10 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_10.prj},{NB=R10-044(0)},{CODE=R10-044},{DH=10},{DD=5},{LO=44},{RG=15},{SX=0.0},{S1=8.8},{F1=132},{S2=11},{F2=165},{S3=12.1},{F3=182},{SN=13.2},{FN=198},{SB=15.1},{FB=227},{MAT=Cr-Si},{BXH=1.9 x 1.5},{H=1.500},{DE=9.3},{DE1=9.300},{B=1.900},{RG1=15.000},{DDNUM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R10-025
R10-025
10
5
25
22.1
0.000
25.000
5
111
6.3
139
6.9
152
7.5
166
9.2
1.9 x 1.5
R10-032
R10-032
10
5
32
17.5
0.000
32.000
6.4
112
8
140
8.8
154
9.6
168
12.1
1.9 x 1.5
R10-038
R10-038
10
5
38
17.1
0.000
38.000
7.6
130
9.5
162
10.5
179
11.4
195
13.2
1.9 x 1.5
R10-044
R10-044
10
5
44
15
0.000
44.000
8.8
132
11
165
12.1
182
13.2
198
15.1
1.9 x 1.5
R10-051
R10-051
10
5
51
12.8
0.000
51.000
10.2
131
12.8
164
14.0
180
15.3
196
19.5
1.9 x 1.5
R10-064
R10-064
10
5
64
10.7
0.000
64.000
12.8
137
16
171
17.6
188
19.2
205
21.8
1.9 x 1.5
R10-076
R10-076
10
5
76
7.5
0.000
76.000
15.2
114
19
143
20.9
157
22.8
171
27.9
1.9 x 1.5
R10-305
R10-305
10
5
305
2.1
0.000
305.000
61
128
76.3
160
83.9
176
91.5
192
127.2
1.9 x 1.5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D