Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
希迪管件
Powered by
CAD模型選擇
{chinese_manufacturers/xidi/q655b.prj},{NB=Q655B6},{DD0=6},{D0=4.0},{D1=M12x1.5},{D2=10.0},{D3=4.8},{L4=15.7},{H=5.5},{L=36.4},{E=15.0},{S=13},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD0
[mm]
D0
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L4
[mm]
H
[mm]
L
[mm]
E
[mm]
S
[mm]
Q655B5
5
3.5
M10x1
8.4
4.3
12.5
4.5
30.0
15.0
13
Q655B6
6
4.0
M12x1.5
10.0
4.8
15.7
5.5
36.4
15.0
13
Q655B8
8
6.0
M14x1.5
11.7
7.0
18.0
5.5
42.0
18.5
16
Q655B10
10
8.0
M16x1.5
13.7
9.0
19.0
6.0
44.0
20.8
18
Q655B12
12
10.0
M18x1.5
15.7
11.0
19.0
6.0
45.0
24.2
21
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D