目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
PT210507 - Powertorque Series
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
PT210507
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/powertorque/pt210507/pt210507_asmtab.prj},{NB=0270-00095},{MN=PT210507},{RATIO=24/1},{STYLE=N/A},{GT=H},{FS=N/A},{OD=BUSHING KIT REQ'D},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=Shaft},{ID=2.688},{OT=Hollow Bore},{A=25.5906},{B=6.55787},{C=12.7953},{D=12.4941},{E=35.0394},{F=14.1106},{G=7},{H=30.00/36.00},{I=6.53},{J=15.30},{K=9.82283},{L=2.99},{M=10.13},{Q=6.96},{R=7.66},{S=0.75},{T=3.13},{U=4.00},{V=5 7/16},{N=2.69},{P=9.09},{IK=5/8x5/8x7-11/16},{WTL=1020},{PPATH=parts/pt210507_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
H Min/Max
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
V Max Dia
[Inch]
N
Input Shaft N Dia
[Inch]
P
Input Shaft P
[Inch]
IK
Input Shaft Key
[Inch]
WTL
Wt. Lbs.
ⁿ/ₐ
0270-00095
0270-00095
PT210507
24/1
N/A
H
N/A
BUSHING KIT REQ'D
PT210507 24/1
Parallel
PowerTorque Shaft Mt Redu...
Shaft
2.688
Hollow Bore
25.5906
6.55787
12.7953
12.4941
35.0394
14.1106
7
30.00/36.00
6.53
15.30
9.82283
2.99
10.13
6.96
7.66
0.75
3.13
4.00
5 7/16
2.69
9.09
5/8x5/8x7-11/16
1020
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D