카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Progress EMV - powerConnect mit Presshülse
Hugro
EMC Protection
Cable glands
Powered by
CAD모델 선택
{hugro/emv-schutz/kabelverschraubungen/progress_ms_emv.prj},{NB=HUGRO 107.8F70.84.CK (63)},{ARTNR=107.8F70.84.CK},{AGRO=1084.85.700},{M=M85x2.0},{KD=63.0},{SW=95},{H=58.0},{L=12},{KD1=63.0-70.0},{KD2=63.0},{X=33},{KW=MS_VERN},{KT1=-60},{KT2=100},{KS=IP 68 - 10 bar / IP 69K},{ZTN=74199990},{GPS=1.3180},{NDM=85.0000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Length
[mm]
L
Length
[mm]
KW
Cable gland material
ⁿ/ₐ
KT1
Cable gland temperature range of
ⁿ/ₐ
KT2
Cable gland temperature range of
ⁿ/ₐ
KS
Cable gland Degree of protection / tightness
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 107.1702.84.CK
107.1702.84.CK
M16X1.5
18
28.0
5
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.0311
HUGRO 107.2002.84.CK
107.2002.84.CK
M20x1.5
24
32.0
6
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.0586
HUGRO 107.2502.84.CK
107.2502.84.CK
M25x1.5
30
36.5
7
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.0939
HUGRO 107.3202.84.CK
107.3202.84.CK
M32x1.5
36
38.5
8
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.1549
HUGRO 107.4002.84.CK
107.4002.84.CK
M40x1.5
46
42.0
8
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.2528
HUGRO 107.5002.84.CK
107.5002.84.CK
M50x1.5
55
44.5
9
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.3237
HUGRO 107.6302.84.CK
107.6302.84.CK
M63x1.5
70
49.0
10
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.6160
HUGRO 107.7402.84.CK
107.7402.84.CK
M75x1.5
80
51.0
11
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.7360
HUGRO 107.8065.84.CK
107.8065.84.CK
M80x2.0
95
58.0
12
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
1.5110
HUGRO 107.8F70.84.CK
107.8F70.84.CK
M85x2.0
95
58.0
12
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
1.3180
HUGRO 107.1702.84.CL
107.1702.84.CL
M16X1.5
18
28.0
10
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.0362
HUGRO 107.2002.84.CL
107.2002.84.CL
M20x1.5
24
32.0
10
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.0647
HUGRO 107.2502.84.CL
107.2502.84.CL
M25x1.5
30
36.5
11
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.1006
HUGRO 107.3202.84.CL
107.3202.84.CL
M32x1.5
36
38.5
13
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.1701
HUGRO 107.4002.84.CL
107.4002.84.CL
M40x1.5
46
42.0
13
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.2739
HUGRO 107.5002.84.CL
107.5002.84.CL
M50x1.5
55
44.5
14
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.3412
HUGRO 107.6302.84.CL
107.6302.84.CL
M63x1.5
70
49.0
14
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.6342
HUGRO 107.7402.84.CL
107.7402.84.CL
M75x1.5
80
51.0
15
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
0.7630
HUGRO 107.8065.84.CL
107.8065.84.CL
M80x2.0
95
58.0
18
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
1.5740
HUGRO 107.8F70.84.CL
107.8F70.84.CL
M85x2.0
95
58.0
18
MS_VERN
-60
100
IP 68 - 10 bar / IP 69K
74199990
1.3950
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D