Pressure regulator 30x30 flange BG0 - Standard series
Knocks Fluid-Technik
Standard
Pressure regulator
Powered by
CAD模型選擇
{knocks/standard_series/pressure_regulator/dr_reg_standard_bg0_kdr_fl_asmtab.prj},{NB=031898},{CNSORDERNO=031898},{TYP=KDR.FL mO},{CNSORDERNO2=9.160X.00.102-1},{DN=10013643},{ARTNR=KDR.FL mO},{DESC1=Druckregler 30x30 Flanschausführung 0,2-2,5 für medizinischen Sauerstoff mit Regelpatrone und ohne Sekundärentlüftung},{DESC2=Pressure regulator 30x30 flange mounting 0,2-2,5 for medical oxygen with cartridge regulation and without relieving feature},{PRA=1},{INFO=Info pdf},{PPATH=assemblies/dr_reg_stand_bg0_kdr_fl_asmtpl.prj},{CNSMASSEXACT=0.090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
018855
018855
KDR.FL mO
Pressure regulator 30x30 ...
0.093
031898
031898
KDR.FL mO
Pressure regulator 30x30 ...
0.090
018856
018856
KDR.FL mO
Pressure regulator 30x30 ...
0.094
029933
029933
KDR.FL mO
Pressure regulator 30x30 ...
0.090
050895
050895
KDR.FL mO
Pressure regulator 30x30 ...
0.092
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D