目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PMC4201, PMC4202, PMC4203, PMC4204 - Panel Mount - Hose Barb
CPC – Colder Products
Single Line
1/8" Nominal Flow
PMC Series
Coupling Inserts - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/pmc_series/inserts/pmc4201_asmtab.prj},{NB=PMCD4202},{PN=PMCD4202},{ODM=3.2},{IDM=3.2},{DMAJ=0.5000},{DMAJ1=0.3750},{DMIN=0.3635},{NG=0.2639},{BZE=0.1650},{N=2.000},{L1=0.620},{L2=0.060},{L3=0.080},{L4=0.334},{L5=0.050},{L6=0.100},{L7=0.100},{L8=0.170},{D1=0.310},{D2=0.275},{D3=0.205},{D4=0.159},{D5=0.220},{D6=0.500},{D7=0.260},{R1=0.040},{R2=0.035},{W=0.625},{LL1=0.100},{DD1=0.155},{DD2=0.110},{T1=0.050},{A1=0.560},{A2=0.450},{A3=0.150},{A4=0.100},{A5=0.050},{D8=0.437},{D9=0.157},{D10=0.101},{D11=0.000},{D12=0.000},{D13=0.000},{NPCON=1.000},{BPN=4202},{VNVIS=Shutoff},{OD=1/8},{ID=1/8},{THR=1/8\" NPT},{NCON=100800},{PPATH=pmc4201_asmtpl.prj},{CCOLUMN=PMCD4202},{DCOLUMN=1/8 Hose Barb Valved Panel Mount Coupling Insert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PMC4201
PMC4201
Straight Thru
1/16
1.6
PMC4201
1/16" Hose Barb Non-Valve...
PMC
25
General Purpose
BUNA-N
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
N/A
Barrel Nickel Plated Bras...
PMCD4201
PMCD4201
Shutoff
1/16
1.6
PMCD4201
1/16" Hose Barb Valved Pa...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel Plated Bras...
PMC4202
PMC4202
Straight Thru
1/8
3.2
PMC4202
1/8 Hose Barb Non-Valved ...
PMC
25
General Purpose
BUNA-N
N/A
-40°F
(-40°C)
180°F
(82°C)
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
N/A
Barrel Nickel Plated Bras...
PMCD4202
PMCD4202
Shutoff
1/8
3.2
PMCD4202
1/8 Hose Barb Valved Pane...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
(-40°C)
180°F
(82°C)
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel Plated Bras...
PMC4203
PMC4203
Straight Thru
3/16
4.8
PMCD4203
PMCD4203
Shutoff
3/16
4.8
PMCD4203
3/16" Hose Barb Valved Pa...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural White Acetal
Natural White Acetal
Barrel Nickel Plated Bras...
PMC4204
PMC4204
Straight Thru
1/4
6.4
PMCD4204
PMCD4204
Shutoff
1/4
6.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D