目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Piston rod swivel - AK - Accessories
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_ak_e.prj},{NB=QM/8050/38_50_E},{CNSORDERNO=QM/8050/38},{BS=50},{P1=available},{KK=M16x1.5},{KKNDM=16},{KKX=16},{KKP=1.50},{B1=8.0},{F=34},{L=106},{L2=32},{KV1=30},{KV2=19},{KV3=24},{KV4=42},{CNSMASSEXACT=0.65},{INFOWWW=Link},{X1=11.000},{X2=23.000},{X3=42.000},{X4=8.000},{X5=13.000},{X6=34.000},{X7=0.000},{ANG=15.68},{XKV1=10.50},{XKV2=7.33},{S1=0.000},{S2=0.000},{BSX=0.000},{BSP=0.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/809000
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
B1
Length B1
[mm]
F
Length F
[mm]
L
Length L
[mm]
L2
Length L2
[mm]
KV1
Width across flats KV1
[mm]
KV2
Width across flats KV2
[mm]
KV3
Width across flats KV3
[mm]
KV4
Width across flats KV4
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8025/38
QM/8025/38
32
available
M10x1.25
5.0
26
73
20
19
12
17
30
0.20
QM/8040/38
QM/8040/38
40
available
M12x1.25
6.0
26
77
24
19
12
19
30
0.20
QM/8050/38
QM/8050/38
50
available
M16x1.5
8.0
34
106
32
30
19
24
42
0.65
QM/8050/38
QM/8050/38
63
available
M16x1.5
8.0
34
106
32
30
19
24
42
0.65
QM/8080/38
QM/8080/38
80
available
M20x1.5
10.0
42
122
40
30
19
30
42
0.72
QM/8080/38
QM/8080/38
100
available
M20x1.5
10.0
42
122
40
30
19
30
42
0.72
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D