目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Piston rod clevis - F - Accessories
IMI Norgren
Actuators
Electric Motion
Electric Cylinder
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_cylinder/accessories/accessories_f_e.prj},{NB=QM/8050/25_50_E},{SHOW=1},{VERS=1},{CNSORDERNO=QM/8050/25},{BS=50},{P1=available},{KK=M16x1.5},{KKNDM=16},{KKP=1.50},{CE=64.0},{CK=16},{CL=32.0},{CM=16.0},{CR=0},{EK=0},{ER=25.0},{LE=32.0},{RK=41.5},{CNSMASSEXACT=0.33},{INFOWWW=Link},{X1=65.0},{X2=0.000},{XD=26},{XRAD=2.2},{KKX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
E/809000
ⁿ/ₐ
KK
Thread KK
ⁿ/ₐ
CE
Length CE
[mm]
CK
Diameter CK
[mm]
CL
Width CL
[mm]
CM
Width CM
[mm]
ER
Radius ER
[mm]
LE
Length LE
[mm]
RK
Width RK
[mm]
CNSMASSEXACT
Weight
[kg]
QM/8025/25
QM/8025/25
32
available
M10x1.25
40.0
10
20.0
10.0
16.0
20.0
28.0
0.09
QM/8040/25
QM/8040/25
40
available
M12x1.25
48.0
12
24.0
12.0
19.0
24.0
32.0
0.13
QM/8050/25
QM/8050/25
50
available
M16x1.5
64.0
16
32.0
16.0
25.0
32.0
41.5
0.33
QM/8050/25
QM/8050/25
63
available
M16x1.5
64.0
16
32.0
16.0
25.0
32.0
41.5
0.33
QM/8080/25
QM/8080/25
80
available
M20x1.5
80.0
20
40.0
20.0
32.0
40.0
50.0
0.67
QM/8080/25
QM/8080/25
100
available
M20x1.5
80.0
20
40.0
20.0
32.0
40.0
50.0
0.67
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D