目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PIK VI - Elbows and connectors
Pflitsch
PIK Trunking
PIK - Shaped parts
Angle and link
Powered by
CAD模型選擇
{pflitsch/3_pik_kanal_sys/2_pik_formteile/1_winkel_verbinder/pik_vi.prj},{NB=PFLITSCH PIK VI 30 VA},{NENN=30},{ARTNR=PIK VI 30 VA},{OBERFLAECHE=1.4016},{VE=25},{A=30},{AA=30.000},{BB=13.750},{AX=28.400},{NENN1=30x30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
NENN
Nominal dimension A
[mm]
ARTNR
Article number
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH PIK VI 15 VA
15
PIK VI 15 VA
1.4016
25
PFLITSCH PIK VI 30 VA
30
PIK VI 30 VA
1.4016
25
PFLITSCH PIK VI 40 VA
40
PIK VI 40 VA
1.4016
25
PFLITSCH PIK VI 60 VA
60
PIK VI 60 VA
1.4016
25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D