피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
español
français
English
Pigging stations - Stop station clamp end
Definox
Pigging Systems
Stop station
Clamp stop station
Powered by
CAD모델 선택
{definox/syste8mes20de20raclage/gare20d27arreat/gare20d27arreat20sortie20clamp/gares20de20raclage.prj},{NB=ZU101-354},{PREVIEW=../../../_pool_/57/35/gare_d27arreat_sortie_clamp.png},{REF=ZU101-354},{DESC=Gare d'arrêt Sortie clamp US 4\"},{TUBE=97,4 / 101,6},{V=Gare de raclage},{DIAM=US 4\"},{ACT=Gare d'arrêt},{MATB=1.4404},{MATS=EPDM},{FITTING=Sortie clamp},{DEFAULTSORTATTR=30938}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZS025-354
ZS025-354
Stop station SMS 25 clamp...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
EPDM
Clamp end connection
ZS038-354
ZS038-354
Stop station SMS 38 clamp...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
EPDM
Clamp end connection
ZS051-354
ZS051-354
Stop station SMS 51 clamp...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
EPDM
Clamp end connection
ZS063-354
ZS063-354
Stop station SMS 63 clamp...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
EPDM
Clamp end connection
ZS076-354
ZS076-354
Stop station SMS 76 clamp...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
EPDM
Clamp end connection
ZS104-354
ZS104-354
Stop station SMS 104 clam...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
EPDM
Clamp end connection
ZD025-354
ZD025-354
Stop station DIN 25 clamp...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
EPDM
Clamp end connection
ZD040-354
ZD040-354
Stop station DIN 40 clamp...
38 / 41
Pigging station
DIN 40
Stop station
1.4404
EPDM
Clamp end connection
ZD050-354
ZD050-354
Stop station DIN 50 clamp...
50 / 53
Pigging station
DIN 50
Stop station
1.4404
EPDM
Clamp end connection
ZD065-354
ZD065-354
Stop station DIN 65 clamp...
66 / 70
Pigging station
DIN 65
Stop station
1.4404
EPDM
Clamp end connection
ZD080-354
ZD080-354
Stop station DIN 80 clamp...
81 / 85
Pigging station
DIN 80
Stop station
1.4404
EPDM
Clamp end connection
ZD100-354
ZD100-354
Stop station DIN 100 clam...
100 / 104
Pigging station
DIN 100
Stop station
1.4404
EPDM
Clamp end connection
ZU025-354
ZU025-354
Stop station US 1" clamp ...
22,1 / 25,4
Pigging station
US 1"
Stop station
1.4404
EPDM
Clamp end connection
ZU038-354
ZU038-354
Stop station US 1"1/2 cla...
34,8 / 38,1
Pigging station
US 1"1/2
Stop station
1.4404
EPDM
Clamp end connection
ZU051-354
ZU051-354
Stop station US 2" clamp ...
47,5 / 50,8
Pigging station
US 2"
Stop station
1.4404
EPDM
Clamp end connection
ZU063-354
ZU063-354
Stop station US 2"1/2 cla...
60,2 / 63,5
Pigging station
US 2"1/2
Stop station
1.4404
EPDM
Clamp end connection
ZU076-354
ZU076-354
Stop station US 3" clamp ...
72,9 / 76,1
Pigging station
US 3"
Stop station
1.4404
EPDM
Clamp end connection
ZU101-354
ZU101-354
Stop station US 4" clamp ...
97,4 / 101,6
Pigging station
US 4"
Stop station
1.4404
EPDM
Clamp end connection
ZS025-355
ZS025-355
Stop station SMS 25 clamp...
22,6 / 25
Pigging station
SMS 25
Stop station
1.4404
FKM
Clamp end connection
ZS038-355
ZS038-355
Stop station SMS 38 clamp...
35,6 / 38
Pigging station
SMS 38
Stop station
1.4404
FKM
Clamp end connection
ZS051-355
ZS051-355
Stop station SMS 51 clamp...
48,5 / 51
Pigging station
SMS 51
Stop station
1.4404
FKM
Clamp end connection
ZS063-355
ZS063-355
Stop station SMS 63 clamp...
60,3 / 63,5
Pigging station
SMS 63
Stop station
1.4404
FKM
Clamp end connection
ZS076-355
ZS076-355
Stop station SMS 76 clamp...
72,9 / 76,1
Pigging station
SMS 76
Stop station
1.4404
FKM
Clamp end connection
ZS104-355
ZS104-355
Stop station SMS 104 clam...
100 / 104
Pigging station
SMS 104
Stop station
1.4404
FKM
Clamp end connection
ZD025-355
ZD025-355
Stop station DIN 25 clamp...
26 / 29
Pigging station
DIN 25
Stop station
1.4404
FKM
Clamp end connection
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D