피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
español
français
English
Pigging stations - In-line cleaning station with flange
Definox
Pigging Systems
In-line cleaning station
Flanged in-line cleaning station
Powered by
CAD모델 선택
{definox/syste8mes20de20raclage/gare20de20nettoyage20en20ligne/gare20de20nettoyage20en20ligne20sortie20bride/gares20de20raclage.prj},{NB=ZU076-124},{PREVIEW=../../../_pool_/62/94/gare_de_nettoyage_en_ligne_e0_bride.png},{REF=ZU076-124},{DESC=Gare de nettoyage en ligne Bride US 3\"},{TUBE=72,9 / 76,1},{V=Gare de raclage},{DIAM=US 3\"},{ACT=Gare de nettoyage en ligne},{MATB=1.4404},{MATS=EPDM},{FITTING=Bride},{DEFAULTSORTATTR=31050}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
ZD065-124
ZD065-124
In-line cleaning station ...
66 / 70
Pigging station
DIN 65
In-line cleaning station
1.4404
EPDM
Flange
ZD065-125
ZD065-125
In-line cleaning station ...
66 / 70
Pigging station
DIN 65
In-line cleaning station
1.4404
FKM
Flange
ZS025-124
ZS025-124
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
EPDM
Flange
ZS038-124
ZS038-124
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
EPDM
Flange
ZS051-124
ZS051-124
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
EPDM
Flange
ZS063-124
ZS063-124
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
EPDM
Flange
ZS076-124
ZS076-124
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
EPDM
Flange
ZS104-124
ZS104-124
In-line cleaning station ...
100 / 104
Pigging station
SMS 104
In-line cleaning station
1.4404
EPDM
Flange
ZD025-124
ZD025-124
In-line cleaning station ...
26 / 29
Pigging station
DIN 25
In-line cleaning station
1.4404
EPDM
Flange
ZD040-124
ZD040-124
In-line cleaning station ...
38 / 41
Pigging station
DIN 40
In-line cleaning station
1.4404
EPDM
Flange
ZD050-124
ZD050-124
In-line cleaning station ...
50 / 53
Pigging station
DIN 50
In-line cleaning station
1.4404
EPDM
Flange
ZD080-124
ZD080-124
In-line cleaning station ...
81 / 85
Pigging station
DIN 80
In-line cleaning station
1.4404
EPDM
Flange
ZD100-124
ZD100-124
In-line cleaning station ...
100 / 104
Pigging station
DIN 100
In-line cleaning station
1.4404
EPDM
Flange
ZD150-124
ZD150-124
In-line cleaning station ...
150 / 154
Pigging station
DIN 150
In-line cleaning station
1.4404
EPDM
Flange
ZU025-124
ZU025-124
In-line cleaning station ...
22,1 / 25,4
Pigging station
US 1"
In-line cleaning station
1.4404
EPDM
Flange
ZU038-124
ZU038-124
In-line cleaning station ...
34,8 / 38,1
Pigging station
US 1"1/2
In-line cleaning station
1.4404
EPDM
Flange
ZU051-124
ZU051-124
In-line cleaning station ...
47,5 / 50,8
Pigging station
US 2"
In-line cleaning station
1.4404
EPDM
Flange
ZU063-124
ZU063-124
In-line cleaning station ...
60,2 / 63,5
Pigging station
US 2"1/2
In-line cleaning station
1.4404
EPDM
Flange
ZU076-124
ZU076-124
In-line cleaning station ...
72,9 / 76,1
Pigging station
US 3"
In-line cleaning station
1.4404
EPDM
Flange
ZU101-124
ZU101-124
In-line cleaning station ...
97,4 / 101,6
Pigging station
US 4"
In-line cleaning station
1.4404
EPDM
Flange
ZS025-125
ZS025-125
In-line cleaning station ...
22,6 / 25
Pigging station
SMS 25
In-line cleaning station
1.4404
FKM
Flange
ZS038-125
ZS038-125
In-line cleaning station ...
35,6 / 38
Pigging station
SMS 38
In-line cleaning station
1.4404
FKM
Flange
ZS051-125
ZS051-125
In-line cleaning station ...
48,5 / 51
Pigging station
SMS 51
In-line cleaning station
1.4404
FKM
Flange
ZS063-125
ZS063-125
In-line cleaning station ...
60,3 / 63,5
Pigging station
SMS 63
In-line cleaning station
1.4404
FKM
Flange
ZS076-125
ZS076-125
In-line cleaning station ...
72,9 / 76,1
Pigging station
SMS 76
In-line cleaning station
1.4404
FKM
Flange
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D