目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
PH - In-line helical gear reducer cast iron series with input coupling
Motovario
Gear motors and gear units
Helical geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/coassiale/ph_asmtab.prj},{NB=PH063T71 B540x800NO----(-NO----------)},{TYPE=PH},{GR=063},{GR1=63},{VERS=T},{VERS1='T','T-Piedi','F','F-Flangiata','U','U-Universale'},{PAM=71 B5},{ACU1=40x80},{TFU=0},{TFUX1=0,'NO',1,'FA',2,'FB',3,'FC'},{TIP=NO},{GRA=-},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=NO},{RAF=-},{BIS=-},{DISP=-},{ENCO=-},{FLAX=D},{TF=-},{AF=-},{RF=-},{ACC=-},{SER=-},{CVE=-},{MOR=-},{PPATH=ph_asmtpl.prj},{EX=205},{FX=234},{HX=140},{KX=25},{OX=16},{I=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
A
[mm]
B
[mm]
BB
[mm]
BM
[mm]
BM1
[mm]
C
[mm]
D
ⁿ/ₐ
DM
[mm]
DM1
[mm]
E
[mm]
EE
[mm]
F
[mm]
FF
[mm]
FF1
[mm]
G
[mm]
G1
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
PM
[mm]
PM1
[mm]
Q
[mm]
R
[mm]
S
[mm]
TM
[mm]
TM1
[mm]
TT
[mm]
X
[mm]
Y
[mm]
PH T 032 - 160x14 - 25
032
-
-
-
69
50
8
5
-
25
25
14
-
130
-
169
M10
-
141
-
90
9.2
15
-
110
140
11
160
-
61
160
15
16.3
-
28
-
-
PH T 033 - 160x14 - 25
033
-
-
-
69
50
8
5
-
25
25
14
-
130
-
169
M10
-
141
-
90
9.2
15
-
110
140
11
160
-
61
160
15
16.3
-
28
-
-
PH T 041 - 160x14 - 19
041
-
-
-
69
40
6
5
-
13
19
14
-
45
-
168.5
M6
-
100
-
120
42
12
-
105
130
9
160
-
74
86.5
15
16.3
-
21.5
-
-
PH T 042 - 160x14 - 30
042
-
-
-
69
60
8
5
-
30
30
14
-
165
-
189
M10
-
152
-
115
18
15
-
135
170
14
160
-
86
195
15
16.3
-
33
-
-
PH T 043 - 160x14 - 30
043
-
-
-
69
60
8
5
-
30
30
14
-
165
-
189
M10
-
152
-
115
18
15
-
135
170
14
160
-
86
195
15
16.3
-
33
-
-
PH T 051 - 160x14 - 24
051
-
-
-
69
50
8
5
-
13
24
14
-
70
-
183.5
M8
-
110
-
130
50
12
-
150
178
11
160
-
100
106
11.5
16.3
-
27
-
-
PH T 052 - 160x14 - 35
052
-
-
-
69
70
10
5
-
30
35
14
-
165
-
192
M12
-
187
-
115
25.5
18
-
135
185
14
160
-
82
201
18
16.3
-
38
-
-
PH T 053 - 160x14 - 35
053
-
-
-
69
70
10
5
-
30
35
14
-
165
-
192
M12
-
187
-
115
25.5
18
-
135
185
14
160
-
82
201
18
16.3
-
38
-
-
PH T 061 - 200x19 - 28
061
-
-
-
90
60
8
6
-
16
28
19
-
70
-
231
M10
-
125
-
165
60
14
-
165
195
11
200
-
110
120
15
21.8
-
31
-
-
PH T 062 - 200x19 - 40
062
-
-
-
70
80
12
6
-
35
40
19
-
205
-
234
M16
-
236
-
140
31
25
-
170
220
16
200
-
100
255
20
21.8
-
43
-
-
PH T 063 - 160x14 - 40
063
-
-
-
49
80
12
5
-
35
40
14
-
205
-
234
M16
-
236
-
140
31
25
-
170
220
16
160
-
100
255
20
16.3
-
43
-
-
PH T 081 - 200x19 - 38
081
-
-
-
70
80
10
6
-
25
38
19
-
85
-
277
M12
-
135
-
195
80
23
-
185
230
14
200
-
123
130
15
21.8
-
41
-
-
PH T 082 - 200x19 - 50
082
-
-
-
70
100
14
6
-
40
50
19
-
260
-
292
M16
-
272.5
-
180
31
27.5
-
215
280
18
200
-
143
315
25
21.8
-
53.5
-
-
PH T 083 - 200x19 - 50
083
-
-
-
70
100
14
6
-
40
50
19
-
260
-
292
M16
-
272.5
-
180
31
27.5
-
215
280
18
200
-
143
315
25
21.8
-
53.5
-
-
PH T 101 - 250x28 - 48
101
-
-
-
76
110
14
8
-
19
48
28
-
130
-
355
M16
-
180
-
252
100
17
-
240
295
18
250
-
162
173
16
31.3
-
51.5
-
-
PH T 102 - 250x28 - 60
102
-
-
-
76
120
18
8
-
40
60
28
-
310
-
364
M20
-
316
-
225
35.5
27.5
-
250
330
22
250
-
166
365
30
31.3
-
64
-
-
PH T 103 - 200x19 - 60
103
-
-
-
-
120
18
6
-
40
60
19
-
310
-
364
M20
-
316
-
225
35.5
27.5
-
250
330
22
200
-
166
365
30
21.8
-
64
-
-
PH T 121 - 300x38 - 55
121
-
-
-
101
110
16
10
-
25
55
38
-
150
-
422
M20
-
210
-
300
115
22
-
280
340
18
300
-
183
202
19
41.3
-
59
-
-
PH T 122 - 300x38 - 70
122
-
-
-
101
140
20
10
-
45
70
38
-
370
-
399
M20
-
376.5
-
250
47.5
35
-
290
406
26
300
-
193
440
35
41.3
-
74.5
-
-
PH T 123 - 250x28 - 70
123
-
-
-
76
140
20
8
-
45
70
28
-
370
-
399
M20
-
376.5
-
250
47.5
35
-
290
406
26
250
-
193
440
35
31.3
-
74.5
-
-
PH T 142 - 350x42 - 90
142
-
-
-
124
170
25
12
-
50
90
42
-
410
-
490
M20
-
430
-
315
45
40
-
340
450
26
350
-
236
490
35
45.3
-
95
-
-
PH T 143 - 300x38 - 90
143
-
-
-
76
170
25
10
-
50
90
38
-
410
-
490
M20
-
430
-
315
45
40
-
340
450
26
300
-
236
490
35
41.3
-
95
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D