PDRIP,PDRIPN - Ball Bearing Units -Pillow Shaped Thick Type-
Misumi
誘명꽣
베어링 홀더 /베어링
Powered by
CAD모델 선택
{misumi/metric/12_bearing_holders/pdrip_asmtab.prj},{NB=PDRIPN50},{TS=2},{D=50},{JIS=UC210D1},{H=70},{L=220},{L1=170},{A=60},{DD=19},{TT=28},{H1=132},{B=51.6},{S=19.0},{CRR=35.0},{COR=23.2},{M1=M8X1.0},{M1L=10},{M1M=8},{MI1PITCH=1.00},{MASS=4300},{HMAT=Cast Iron Class No.30},{BMAT=52100 Bearing Steel},{RMAT=Nitrile Rubber},{SMAT=4137 Alloy Steel},{PRECISION=JIS B 1558/JIS B 1514/JIS B 1559},{OT=-15 ~+100},{D1=62.4},{D2=94.0},{A1=38},{A2=25},{DD1=44},{S1=1.50},{PPATH=pdrip/pdrip_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PN
형번
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
[mm]
JIS
JIS Nominal
ⁿ/ₐ
H
[mm]
L
[mm]
L1
[mm]
A
[mm]
DD
d
[mm]
TT
t
[mm]
H1
[mm]
B
[mm]
S
[mm]
CRR
Basic Load Rating Cr (Dynamic)
[kN]
COR
Basic Load Rating Cor (Static)
[kN]
M1
ⁿ/ₐ
MASS
Mass
[g]
HMAT
Housing Material
ⁿ/ₐ
BMAT
Bearing Material
ⁿ/ₐ
RMAT
Rubber Seal Material
ⁿ/ₐ
SMAT
Set Screw Material
ⁿ/ₐ
PRECISION
Precision
ⁿ/ₐ
OT
Operating Temperature
[°C]
PPATH
ⁿ/ₐ
PDRIP40
PDRIP40
PDRIP
40
UC208D1
60
200
150
60
19
25
115
49.2
19.0
29.1
17.8
M8X1.0
3500
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
PDRIP45
PDRIP45
PDRIP
45
UC209D1
70
210
160
60
19
25
128
49.2
19.0
32.5
20.4
M8X1.0
3700
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
PDRIPN50
PDRIPN50
PDRIPN
50
UC210D1
70
220
170
60
19
28
132
51.6
19.0
35.0
23.2
M8X1.0
4300
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
PDRIP55
PDRIP55
PDRIP
55
UC211D1
80
230
180
60
19
28
148
55.6
22.2
43.5
29.2
M8X1.0
5200
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
PDRIP60
PDRIP60
PDRIP
60
UC212D1
80
260
200
70
22
30
155
65.1
25.4
52.5
36.0
M10X1.25
6600
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
PDRIP65
PDRIP65
PDRIP
65
UC213D1
90
280
220
70
22
30
172
65.1
25.4
57.5
40.0
M10X1.25
8600
Cast Iron Class No.30
52100 Bearing Steel
Nitrile Rubber
4137 Alloy Steel
JIS B 1558/JIS B 1514/JIS...
-15 ~+100
pdrip/pdrip_asmtpl.prj
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D