magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PCRI - 过滤减压阀
Festo
产品 (A - Z)
P
PCRI
Powered by
CAD模型選擇
{festo/parts/p/pcri/pcri_asmtab.prj},{NB=8141656 PCRI-100-F90-12-C-T3---(high_0)},{TNR=8141656},{TYP=PCRI-100-F90-12-C-T3},{HUBST=0.000},{LODLEVEL=high},{B1=74.000},{B2=100.300},{B3=37.000},{B4=61.000},{B5=50.000},{B6=19.000},{H1=88.000},{H2=182.900},{H3=49.000},{H4=112.500},{H5=10.000},{D1=40.000},{SW=36.000},{CNSMASSEXACT=1.950},{GTIN=4052568580278}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
D1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8141656 PCRI-100-F90-12-C...
8141656
PCRI-100-F90-12-C-T3
74.000
100.300
37.000
61.000
50.000
19.000
88.000
182.900
49.000
112.500
10.000
40.000
36.000
1.950
4052568580278
8141657 PCRI-100-F90-12-E...
8141657
PCRI-100-F90-12-E-T3
74.000
100.300
37.000
61.000
50.000
19.000
88.000
182.900
49.000
112.500
10.000
40.000
36.000
1.950
4052568580285
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D