目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
PCIS200 - With options
CKD
停產商品
平行凸輪模組標準型 PCIS・PCOS
带选择项 PCIS
Powered by
CAD模型選擇
{ckd_cn/discontinued_models/parallel_cam_unit_standard_type_pcis/with_options_pcis/pcis200_wo_asmtab.prj},{NB=PCIS200-001300S111-NNF-18A},{MODEL=PCIS},{SIM=200 : 200},{SI=200},{N=001},{TIA=300},{CC=S},{IOSA=1},{IP=1},{ISSCL=N : Standard (with keyway)},{ISSCR=N : Standard (with keyway)},{OSSC=F},{TSMSCQ=18 : TSF18},{TSMSCQXX=18},{TSMSCR=A},{PPATH=../standard_pcis/pcis200_standard/assemblies/pcis200_asmtpl.prj},{INFOTEXT=Product Info },{VER=2},{ISSCLX=-N},{ISSCRX=N}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
AX4000TH
CKD
13.07.2023
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIM
Shaft interval
[mm]
CHD
Cam helix direction/dwell No.
ⁿ/ₐ
ISSCL
Input shaft specificatio code (left shaft)
ⁿ/ₐ
ISSCR
Input shaft specification code (right shaft)
ⁿ/ₐ
TSMSCQ
Torque saver /guard size
ⁿ/ₐ
PCIS200-001300S111-NNF-18...
PCIS
200 : 200
1 : 1 dwell
N : Standard (with keyway...
N : Standard (with keyway...
18 : TSF18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D