目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG302 b - Self-lubricating bronze sliding strips for movements lock
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_302_b.prj},{NB=PBG302.025010025},{CODE=PBG302.025010025},{VDI=E-533},{W=250},{L=100},{T=25},{W1=45},{W2=125},{W3=205},{W4=-},{W4X=0},{W5=-},{W5X=0},{L1=30},{L2=60},{D=17.5},{FORM=B},{HOLES=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
ⁿ/ₐ
W5
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG302b. 250 x 35 x 10
PBG302.025003510
250
35
10
45
125
205
-
-
10
20
11.0
B
3
PBG302b. 250 x 45 x 15
PBG302.025004515
250
45
15
45
125
205
-
-
15
30
13.5
B
3
PBG302b. 250 x 55 x 15
PBG302.025005515
250
55
15
45
125
205
-
-
20
35
17.5
B
3
PBG302b. 250 x 75 x 25
PBG302.025007525
250
75
25
45
125
205
-
-
25
40
17.5
B
3
PBG302b. 200 x 85 x 30
PBG302.020008530
200
85
30
45
100
155
-
-
30
60
22.0
B
3
PBG302b. 250 x 85 x 30
PBG302.025008530
250
85
30
45
125
205
-
-
30
60
22.0
B
3
PBG302b. 300 x 85 x 30
PBG302.030008530
300
85
30
45
150
255
-
-
30
60
22.0
B
3
PBG302b. 350 x 85 x 30
PBG302.035008530
350
85
30
45
175
305
-
-
30
60
22.0
B
3
PBG302b. 400 x 85 x 30
PBG302.040008530
400
85
30
45
125
200
275
355
30
60
22.0
C
5
PBG302b. 250 x 100 x 25
PBG302.025010025
250
100
25
45
125
205
-
-
30
60
17.5
B
3
PBG302b. 400 x 100 x 25
PBG302.040010025
400
100
25
45
125
200
275
355
30
60
17.5
C
5
PBG302b. 250 x 100 x 30
PBG302.025010030
250
100
30
45
125
205
-
-
30
60
22.0
B
3
PBG302b. 400 x 100 x 30
PBG302.040010030
400
100
30
45
125
200
275
355
30
60
22.0
C
5
PBG302b. 250 x 125 x 25
PBG302.025012525
250
125
25
45
125
205
-
-
30
75
17.5
B
3
PBG302b. 400 x 125 x 25
PBG302.040012525
400
125
25
45
125
200
275
355
30
75
17.5
C
5
PBG302b. 250 x 125 x 30
PBG302.025012530
250
125
30
45
125
205
-
-
30
75
22.0
B
3
PBG302b. 300 x 125 x 30
PBG302.030012530
300
125
30
45
150
255
-
-
30
75
22.0
B
3
PBG302b. 350 x 125 x 30
PBG302.035012530
350
125
30
45
175
305
-
-
30
75
22.0
B
3
PBG302b. 400 x 125 x 30
PBG302.040012530
400
125
30
45
125
200
275
355
30
75
22.0
C
5
PBG302b. 450 x 125 x 30
PBG302.045012530
450
125
30
50
130
225
320
400
30
75
22.0
C
5
PBG302b. 500 x 125 x 30
PBG302.050012530
500
125
30
50
130
250
370
450
30
75
22.0
C
5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D