目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG301 - Self-lubricating bronze sliding strips for movements lock
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_301.prj},{NB=PBG301.020005010},{CODE=PBG301.020005010},{CODEF=BR22},{W=200},{L=50},{T=10},{W1=20},{W2=75},{W3=125},{W3X=125},{W4=180},{W4X=180},{W5=-},{W5X=0},{L1=30},{L2=36},{D=11},{FORM=C},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
ⁿ/ₐ
W5
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG301. 100 x 32 x 10
PBG301.010003210
100
32
10
20
80
-
-
-
14
21
11
A
2
PBG301. 150 x 32 x 10
PBG301.015003210
150
32
10
20
75
130
-
-
14
21
11
B
3
PBG301. 160 x 32 x 10
PBG301.016003210
160
32
10
20
80
140
-
-
14
21
11
B
3
PBG301. 200 x 50 x 10
PBG301.020005010
200
50
10
20
75
125
180
-
30
36
11
C
4
PBG301. 250 x 50 x 10
PBG301.025005010
250
50
10
20
90
160
230
-
30
36
11
C
4
PBG301. 300 x 50 x 10
PBG301.030005010
300
50
10
20
85
150
215
280
30
36
11
D
5
PBG301. 350 x 50 x 10
PBG301.035005010
350
50
10
20
100
175
250
330
30
36
11
D
5
PBG301. 400 x 50 x 10
PBG301.040005010
400
50
10
20
110
200
290
380
30
36
11
D
5
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D