您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG203 - Two level Bronze sliding plate with graphite inserts VDI
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_203.prj},{NB=PBG203.015006030},{CODE=PBG203.015006030},{COD=-},{W=150},{L=60},{T=30},{W1=25},{W2=125},{W3=-},{W3X=0},{L1=30.0},{T1=13.0},{D=20},{D1=13.5},{SCREWS=M12x35},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
L1
[mm]
T1
[mm]
D
[mm]
D1
[mm]
SCREWS
Screws
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG203. 110 x 25 x 12
PBG203.011002512
110
25
12
25
85
-
12.5
8.5
15
9.0
M8x20
2
PBG203. 120 x 25 x 12
PBG203.012002512
120
25
12
25
95
-
12.5
8.5
15
9.0
M8x20
2
PBG203. 110 x 25 x 15
PBG203.011002515
110
25
15
25
85
-
12.5
10.5
18
11.0
M10x25
2
PBG203. 120 x 25 x 15
PBG203.012002515
120
25
15
25
95
-
12.5
10.5
18
11.0
M10x25
2
PBG203. 125 x 60 x 30
PBG203.012506030
125
60
30
25
100
-
30.0
13.0
20
13.5
M12x35
2
PBG203. 150 x 60 x 30
PBG203.015006030
150
60
30
25
125
-
30.0
13.0
20
13.5
M12x35
2
PBG203. 160 x 60 x 30
PBG203.016006030
160
60
30
25
135
-
30.0
13.0
20
13.5
M12x35
2
PBG203. 200 x 60 x 30
PBG203.020006030
200
60
30
25
100
175
30.0
13.0
20
13.5
M12x35
3
PBG203. 125 x 60 x 40
PBG203.012506040
125
60
40
25
100
-
30.0
13.0
20
13.5
M12x45
2
PBG203. 150 x 60 x 40
PBG203.015006040
150
60
40
25
125
-
30.0
13.0
20
13.5
M12x45
2
PBG203. 160 x 60 x 40
PBG203.016006040
160
60
40
25
135
-
30.0
13.0
20
13.5
M12x45
2
PBG203. 200 x 60 x 40
PBG203.020006040
200
60
40
25
100
175
30.0
13.0
20
13.5
M12x45
3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D