PB1 - Phase connecting link
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Manual Motor Starters
Manual Motor Starters Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/manual_motor_starters/manual_motor_starters_acc/pb1.prj},{NB=abb_1SAM201914L1001_PB1-1-32 phase connecting link for MS116 / MS132 / MS132-T, Ie=32A},{PN=1SAM201914L1001},{CTN=85369010},{EXTTYPE=PB1-1-32},{INVDES=PB1-1-32 phase connecting link for MS116 / MS132 / MS132-T, Ie=32A},{TYPE=PB1-1-32},{DES=Phase connecting link},{LCP=Active},{DESCSHORT=PB1-1-32 phase connecting link},{DESCLONG=PB-1-32 phase connecting link allows the parallel connection of terminals of manual motor starters MS116 or MS132. This allows the easy and fast connection for single-phase applications, especially for MS132-(K)T for control transformer protection. The rated current is 32 A. This order code provides PB1-1-32 in a bulk package of 10 pc.},{INTNO=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PN
Product Id
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ABB - 1SAM201914L1001 + P...
1SAM201914L1001
PB1-1-32
PB1-1-32 phase connecting...
PB1-1-32
Phase connecting link
ABB - 1SAM201914R1001 + P...
1SAM201914R1001
PB1-1-32
PB1-1-32 phase connecting...
PB1-1-32
Phase connecting link
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D