카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Partial assembly plate - Partial assembly plate
Rittal
System accessories
Interior installation
Mounting plates
Powered by
CAD모델 선택
{rittal/sys_zub/innenausbau/montageplatten/teilausbauplatte_m51.prj},{NB=8617.662},{BEST=8617.662},{INFO=PDF Katalog},{BEZ1=VX Teilausbauplatte},{BEZ2=Stahlblech, 1,5 mm},{BEZ3=Abmessung, 600x400 mm},{SB=600},{SH=600},{B=538},{H=398},{VE=1 St.},{VERS=1},{INFOPAGE=vx25_erg_s9},{CNSECLASS51=27-18-92-31},{CNSECLASS70=27-40-92-16},{CNSECLASS80=27-40-92-16},{CNSETIM40=EC000213},{DETAIL=1},{GEW=2.880}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Model No. TS
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
SB
for enclosure width
[mm]
SH
for enclosure height
[mm]
B
Width
[mm]
H
Height
[mm]
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
8617.660
8617.660
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 500x400 mm
500
500
438
398
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
2.320
8617.661
8617.661
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 500x600 mm
500
500
438
598
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
3.400
8617.662
8617.662
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 600x400 mm
600
600
538
398
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
2.880
8617.663
8617.663
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 600x600 mm
600
600
538
598
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
4.140
8617.664
8617.664
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 800x400 mm
800
800
738
398
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
3.920
8617.665
8617.665
Partial assembly plate
Sheet steel, 1,5 mm
Dimensions, 800x600 mm
800
800
738
598
1 pc(s).
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
5.760
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D