目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P903 - FLOOR-ANCHOR MOUNTING FOOT WITH NON-SLIP BASE
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p903_asmtab.prj},{NB=P903 -80 M10 45},{IDNR=},{ARTX=P903},{D=80},{H=20},{I=54},{H3=28.5},{HH=16},{A=20},{DD=70},{D2=9},{D1=M10},{D1IN='M10','M12','M14','M16'},{Q=45},{VER=1.000},{PPATH=p903_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ART
Art.
ⁿ/ₐ
ARTX
ⁿ/ₐ
D
[mm]
H
[mm]
I
[mm]
H1
[mm]
H3
[mm]
HH
h
[mm]
A
[mm]
E
[mm]
S
s
[mm]
R
[mm]
DD
d
[mm]
D2
d2
[mm]
D1IN
ⁿ/ₐ
PESO
Weight
[g]
F1
[N]
VER
[mm]
PPATH
ⁿ/ₐ
P903 -80 M10 45
P903 -80 M10 45
P903
80
20
54
25.5
28.5
16
20
13
5.0
12.5
70
9
'M10','M12','M14','M16'
97
10000
1.000
p903_asmtpl.prj
P903 -105 M12 50
P903 -105 M12 50
P903
105
22
74
28.0
32.0
18
21
17
6.5
15.0
94
11
'M12','M14','M16','M20'
255
15000
2.000
p903_asmtpl.prj
P903 -130 M12 50
P903 -130 M12 50
P903
130
24
99
30.0
35.0
20
21
17
6.5
15.0
118
13
'M12','M14','M16','M20'
372
17000
3.000
p903_asmtpl.prj
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D