目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P530 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 12,4
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p530.prj},{NB=P53050.VZM10X070},{SHA256=VAMg1U0kqQeNhmlnCE8myPzhhhXuznZAiY74WycPYAM=},{INAME=p530502evzm10x070},{NAME=p53050.vzm10x070},{NNCUSTOM=P530},{NTCUSTOM=STEEL MOUNTING FEET WITH STEEL STUD TYPE A R. 12,4},{NBCUSTOM=P53050.VZM10X070},{LINACUSTOM=P53050.VZM10X070},{STEPFILE=P53050VZM10X070.step},{PNGFILE=P530.png},{DWGFILE=P530.dwg},{CODE=P53050.VZM10X070},{MIS01=50},{MIS02=13.5},{MIS03=23},{MIS04=13},{MIS05=5},{MIS06=12.4},{MIS07=M10},{MIS08=70},{MIS09=215},{MIS10=23000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
H1
[mm]
MIS04
E
[mm]
MIS05
s
[mm]
MIS06
R
[mm]
MIS07
d1
[mm]
MIS08
Q
[mm]
MIS09
Weight
[g]
MIS10
F1
[N]
P53040.VZM08X45
XIPDHFnl2RYWQ9gsG4vNMYj+K...
p530402evzm08x45
P53040.VZM08X45
40
11.5
20
13
5
12.4
M8
45
132
13000
P53040.VZM08X70
LcU8ezcv47tQpOhq9Zt9dxxvS...
p530402evzm08x70
P53040.VZM08X70
40
11.5
20
13
5
12.4
M8
70
139
13000
P53040.VZM10X045
/94opXE/ta0I6OSDCYzNIy2NX...
p530402evzm10x045
P53040.VZM10X045
40
11.5
20
13
5
12.4
M10
45
140
23000
P53040.VZM10X070
4lMPYJ9IyXgRsDXt2E8/EoCCO...
p530402evzm10x070
P53040.VZM10X070
40
11.5
20
13
5
12.4
M10
70
152
23000
P53040.VZM10X100
1c85GObfE0xG48OuOG/k9rLPK...
p530402evzm10x100
P53040.VZM10X100
40
11.5
20
13
5
12.4
M10
100
179
23000
P53040.VZM12X045
boPsGVH73JZQUPi/ppeTVZ+u/...
p530402evzm12x045
P53040.VZM12X045
40
11.5
20
13
5
12.4
M12
45
149
23000
P53040.VZM12X070
oXCoR7IrhJhGFZuWwCb6sUb/F...
p530402evzm12x070
P53040.VZM12X070
40
11.5
20
13
5
12.4
M12
70
168
23000
P53040.VZM12X100
Ld+D//yTtWfIpri4OKhcE7NRf...
p530402evzm12x100
P53040.VZM12X100
40
11.5
20
13
5
12.4
M12
100
188
23000
P53050.VZM08X045
io6jsgwoLv0NAvVZR48FfA4ZX...
p530502evzm08x045
P53050.VZM08X045
50
13.5
23
13
5
12.4
M8
45
195
13000
P53050.VZM08X070
GDk6uOydwZkOY58gDAVRP6lp5...
p530502evzm08x070
P53050.VZM08X070
50
13.5
23
13
5
12.4
M8
70
202
13000
P53050.VZM10X045
a+N0ZkIEpQcVykv6iTMPvweWp...
p530502evzm10x045
P53050.VZM10X045
50
13.5
23
13
5
12.4
M10
45
203
23000
P53050.VZM10X070
VAMg1U0kqQeNhmlnCE8myPzhh...
p530502evzm10x070
P53050.VZM10X070
50
13.5
23
13
5
12.4
M10
70
215
23000
P53050.VZM10X100
bssm7gr273ROJNsuRY+E6b/jE...
p530502evzm10x100
P53050.VZM10X100
50
13.5
23
13
5
12.4
M10
100
240
23000
P53050.VZM12X045
3h1F4jYqLE3F6tsoRHZYzysgV...
p530502evzm12x045
P53050.VZM12X045
50
13.5
23
13
5
12.4
M12
45
212
32000
P53050.VZM12X070
i38c4v4WfjBPhe1GiifxMh+YY...
p530502evzm12x070
P53050.VZM12X070
50
13.5
23
13
5
12.4
M12
70
231
32000
P53050.VZM12X100
JTvBW2qv1edBkGrJMRDB/N8kg...
p530502evzm12x100
P53050.VZM12X100
50
13.5
23
13
5
12.4
M12
100
251
32000
P53060.VZM08X045
13B4xnG3YFzlqRev+8TVCJfub...
p530602evzm08x045
P53060.VZM08X045
60
18.0
28
13
5
12.4
M8
45
295
13000
P53060.VZM08X070
x/IRjNzXYLa3w8137nYRBXus0...
p530602evzm08x070
P53060.VZM08X070
60
18.0
28
13
5
12.4
M8
70
302
13000
P53060.VZM10X045
cOLjfUVw7eqKLnRoIsmdT19OA...
p530602evzm10x045
P53060.VZM10X045
60
18.0
28
13
5
12.4
M10
45
303
23000
P53060.VZM10X070
O8BGadAWw4L+AAZh9cNVpl042...
p530602evzm10x070
P53060.VZM10X070
60
18.0
28
13
5
12.4
M10
70
315
23000
P53060.VZM10X100
gcJmYLEv+3xMg2CMFuU1h396E...
p530602evzm10x100
P53060.VZM10X100
60
18.0
28
13
5
12.4
M10
100
340
23000
P53060.VZM12X045
MjrTIzLR58aaLoZVBpZUp9G6o...
p530602evzm12x045
P53060.VZM12X045
60
18.0
28
13
5
12.4
M12
45
312
23000
P53060.VZM12X070
xVavtio+DbdPOwA/rJNsV+6vn...
p530602evzm12x070
P53060.VZM12X070
60
18.0
28
13
5
12.4
M12
70
331
23000
P53060.VZM12X100
40E9CrGZ3Gx2XOQnojbbTgL28...
p530602evzm12x100
P53060.VZM12X100
60
18.0
28
13
5
12.4
M12
100
351
23000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D