目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
P-DS - P type spacers
Pedrotti
Mould Bases
Plates from Pedrotti standard
Powered by
CAD模型選擇
{pedrotti/portastampi/series_p/p_ds.prj},{NB=P-DS 446x546-97 (546x48)No},{IDNR=},{TYP=446x546},{S=97},{SX=97,117,147},{X=546},{Y=48},{TYPX=546},{TYPY=446},{SMUSSI=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
X
[mm]
Y
[mm]
P-DS 156x156-57
156x156
156
28
P-DS 156x196-57
156x196
196
28
P-DS 156x246-57
156x246
246
28
P-DS 196x196-57
196x196
196
28
P-DS 196x246-57
196x246
246
28
P-DS 196x296-57
196x296
296
28
P-DS 196x346-57
196x346
346
28
P-DS 246x246-57
246x246
246
36
P-DS 246x296-57
246x296
296
36
P-DS 246x346-57
246x346
346
36
P-DS 246x396-57
246x396
396
36
P-DS 296x296-57
296x296
296
42
P-DS 296x346-57
296x346
346
42
P-DS 296x396-57
296x396
396
42
P-DS 296x446-57
296x446
446
42
P-DS 346x346-77
346x346
346
42
P-DS 346x396-77
346x396
396
42
P-DS 346x446-77
346x446
446
42
P-DS 346x496-77
346x496
496
42
P-DS 396x396-77
396x396
396
48
P-DS 396x446-77
396x446
446
48
P-DS 396x496-77
396x496
496
48
P-DS 396x546-77
396x546
546
48
P-DS 446x446-97
446x446
446
48
P-DS 446x496-97
446x496
496
48
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D