OHP - Hardened flat ejector pin
PROPLASTICA
Standard elements for molds
Powered by
CAD모델 선택
{fcpk_bytow/standard_elements_for_molds/flat_ejector_pin_ohp.prj},{NB=OHP-05512080},{B=5.5},{BN=055},{A=1.2},{AT=12},{D1=6.0},{D2=12},{K=5},{L1=80},{L1T=[80,100,125,160,200]},{MATERIAL=1.2210},{DENSITY=7850},{PDF=Info PDF},{O1=6.500},{O2=0.440},{R1=0.500},{R2=10.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
B
Height
[mm]
A
Width
[mm]
D1
Diameter
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
L2
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Hardened flat ejector pin...
3.8
0.8
4.2
8
3
40
1.2210
7850
Hardened flat ejector pin...
3.8
1.0
4.2
8
3
40
1.2210
7850
Hardened flat ejector pin...
3.8
1.2
4.2
8
3
40
1.2210
7850
Hardened flat ejector pin...
4.5
1.0
5.0
10
3
40
1.2210
7850
Hardened flat ejector pin...
4.5
1.2
5.0
10
3
40
1.2210
7850
Hardened flat ejector pin...
4.5
1.5
5.0
10
3
50
1.2210
7850
Hardened flat ejector pin...
5.5
1.0
6.0
12
5
40
1.2210
7850
Hardened flat ejector pin...
5.5
1.2
6.0
12
5
40
1.2210
7850
Hardened flat ejector pin...
5.5
1.5
6.0
12
5
50
1.2210
7850
Hardened flat ejector pin...
5.5
2.0
6.0
12
5
60
1.2210
7850
Hardened flat ejector pin...
7.5
1.2
8.0
14
5
50
1.2210
7850
Hardened flat ejector pin...
7.5
1.5
8.0
14
5
60
1.2210
7850
Hardened flat ejector pin...
7.5
2.0
8.0
14
5
80
1.2210
7850
Hardened flat ejector pin...
9.5
1.5
10.0
16
5
80
1.2210
7850
Hardened flat ejector pin...
9.5
2.0
10.0
16
5
100
1.2210
7850
Hardened flat ejector pin...
11.5
2.0
12.0
18
7
100
1.2210
7850
Hardened flat ejector pin...
11.5
2.5
12.0
18
7
100
1.2210
7850
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D