O Series - 2 & 3-Way Valve
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
3-Way Valves
1/4 Push-in Input
Powered by
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/3_way_valves/14_push_in/o_series_asmtab.prj},{NB=A0-20-3},{AC=A},{S=O Series},{F=-2},{PO=Normally Closed},{IP=10-32 (F) Tee},{IP1=3},{PPATH=o_series_asmtpl.prj},{B=0.35},{W=0.63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
S
Series
ⁿ/ₐ
PO
Position One
ⁿ/ₐ
IP
Input Port
ⁿ/ₐ
A
[Inch]
B
[Inch]
L
[Inch]
W
[Inch]
A0-20-1
A0-20-1
O Series
Normally Closed
1/8 NPT / 10-32 (F)
0.62
0.35
1.83
0.63
A0-20-2
A0-20-2
O Series
Normally Closed
10-32 (F) Elbow
0.62
0.35
1.80
0.63
A0-20-3
A0-20-3
O Series
Normally Closed
10-32 (F) Tee
0.62
0.35
1.80
0.63
A0-20-4
A0-20-4
O Series
Normally Closed
1/8 NPT (F)
0.62
0.35
2.00
0.63
A0-20-5
A0-20-5
O Series
Normally Closed
170 Barb
0.62
0.35
2.00
0.63
A0-20-6
A0-20-6
O Series
Normally Closed
1/4 Push-in
0.62
0.35
2.10
0.63
A0-20-7
A0-20-7
O Series
Normally Closed
5/32 Push-in
0.62
0.35
2.10
0.63
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D