目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRVPL - Worm gear reducer with torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrl_p_asmtab.prj},{NB=NRVPL 063 7.5 19x40 25 D NO NO - - - - NO},{GRNUM=63},{GR=063},{RAP=7.5},{RAPX='7.5','10','15','20','25','30','40','50','60','80','100'},{ENTRNRV=19x40},{ENTRNRVX='19x40','0.75inx1.97in'},{ACU=Ø25},{LIM=D},{VB=No},{TFU=0},{TFUX=0,'No',2,'FA',3,'FB',4,'FC',5,'FD',6,'FE'},{PFU=0},{BR=0},{PBR=0},{CAP=0},{PPATH=nrl_p_asmtpl.prj},{A=100},{B=40},{BB=8},{B1=6},{D=25},{D1=19},{DG=62},{F=M6},{G=M45x1.5},{GG=M45x1.5},{G2=90},{G3=75},{H=72},{I=63},{K=85},{KE=M8*14(8)},{L=103},{LM=74},{M=95},{N=80},{N1=53},{N2X=68.5},{O=8.5},{P=110},{Q=80},{R=107},{S=8},{SS=56},{S1=8},{T1=21.5},{T2=37},{T3=37},{TT=28.3},{V=50},{W=45°},{WW=6.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
GR
Size
ⁿ/ₐ
ACU
Output hole shaft (d)
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A
[mm]
B
[mm]
BB
[mm]
B1
[mm]
D
[mm]
D1
j6
[mm]
DG
[mm]
F
ⁿ/ₐ
GG
ⁿ/ₐ
G2
[mm]
G3
[mm]
H
[mm]
I
[mm]
K
[mm]
KE
ⁿ/ₐ
L
[mm]
LM
[mm]
M
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
SS
[mm]
S1
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
TT
[mm]
V
[mm]
W
[°]
NRVPL 063 7.5 19x40 25 D ...
063
Ø25
-
100
40
8
6
25
19
62
M6
M45x1.5
90
75
72
63
85
M8*14(8)
103
74
95
80
53
8.5
110
80
107
8
56
8
21.5
37
37
28.3
50
45°
NRVPL 075 7.5 24x50 28 D ...
075
Ø28
-
120
50
8
8
28
24
68
M8
M50x1.5
105
90
86
75
90-95
M8*14(8)
112
78.5
115
95
57
11
131
93
123
10
60
13
27
40
40
31.3
60
45°
NRVPL 090 7.5 24x50 35 D ...
090
Ø35
-
140
50
10
8
35
24
80
M8
M60x2
125
108
103
90
100
M10*18(8)
130
89.5
130
110
67
13
160
102
144
11
70
11
27
45
45
38.3
70
45°
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D