카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NRF Style - Specialty Cups – Sheet Metal
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/sheet_metal_nrf_asmtab.prj},{NB=NRF050NB60N38F_NB60},{ORDERNO=NRF050},{ORDERNO2=N38F},{PIC=nrf050xxxxn38f.png},{A=2.05 (52.0 mm)},{AA=3.30 (2124.0 mm)},{B=1.10 (28.0 mm)},{B1=0.92 (23.3 mm)},{C=1.46 (37.0 mm)},{D=0.24 (6.0 mm)},{CL=Yes},{MAT=NB60},{W=0.8 (24.0 g)},{FG=},{FGX=3/8 NPTF},{XA=2.050},{XB=1.100},{XB1=0.920},{XC=1.460},{XD=0.240},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=2.50},{VERS=50},{PPATH=../assemblies/sheet_metal_nrf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NRF030NB60G14F
NRF030NB60G14F
NRF030NB60G14F
1.26 (32.0 mm)
1.25 (804.0 mm)
1.32 (33.5 mm)
1.21 (30.8 mm)
1.02 (25.8 mm)
0.16 (4.0 mm)
Yes
0.5 (13.2 g)
NRF030NB60N14F
NRF030NB60N14F
NRF030NB60N14F
1.26 (32.0 mm)
1.25 (804.0 mm)
1.32 (33.5 mm)
1.21 (30.8 mm)
1.02 (25.8 mm)
0.16 (4.0 mm)
Yes
0.5 (13.2 g)
NRF050NB60G38F
NRF050NB60G38F
NRF050NB60G38F
2.05 (52.0 mm)
3.30 (2124.0 mm)
1.10 (28.0 mm)
0.92 (23.3 mm)
1.46 (37.0 mm)
0.24 (6.0 mm)
Yes
0.8 (24.0 g)
NRF050NB60N38F
NRF050NB60N38F
NRF050NB60N38F
2.05 (52.0 mm)
3.30 (2124.0 mm)
1.10 (28.0 mm)
0.92 (23.3 mm)
1.46 (37.0 mm)
0.24 (6.0 mm)
Yes
0.8 (24.0 g)
NRF080NB60G38F
NRF080NB60G38F
NRF080NB60G38F
3.23 (82.0 mm)
8.19 (5281.0 mm)
1.34 (34.0 mm)
1.10 (28.0 mm)
1.57 (40.0 mm)
0.24 (6.0 mm)
Yes
1.8 (51.6 g)
NRF080NB60N38F
NRF080NB60N38F
NRF080NB60N38F
3.23 (82.0 mm)
8.19 (5281.0 mm)
1.34 (34.0 mm)
1.10 (28.0 mm)
1.57 (40.0 mm)
0.24 (6.0 mm)
Yes
1.8 (51.6 g)
NRF100NB60G38F
NRF100NB60G38F
NRF100NB60G38F
4.06 (103.0 mm)
12.95 (8332.0 mm)
1.42 (36.0 mm)
1.06 (26.8 mm)
1.57 (40.0 mm)
0.24 (6.0 mm)
Yes
2.4 (68.4 g)
NRF100NB60N38F
NRF100NB60N38F
NRF100NB60N38F
4.06 (103.0 mm)
12.95 (8332.0 mm)
1.42 (36.0 mm)
1.06 (26.8 mm)
1.57 (40.0 mm)
0.24 (6.0 mm)
Yes
2.4 (68.4 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D