magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-H-E-FD - 插入式穿板接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_h_e_fd_asmtab.prj},{NB=133101 NPQP-H-Q6-E-FD},{TNR=133101},{TYP=NPQP-H-Q6-E-FD},{D=6.000},{A=15.000},{B=35.800},{C=17.100},{E=9.900},{G=5.000},{M=14x1.5},{HEX=17.000},{P=12.300},{Z=11.800},{NENN=3.700},{CNSMASSEXACT=0.0102},{PITCH=1.500},{H=4.500},{L13=4.750},{L15=2.850},{L17=1.800},{L11=3.800},{D6=11.100},{D10=11.500},{R3=0.200},{W4=3.000},{D7=10.500},{L7=13.250},{L5=15.240},{L9=3.000},{D12=8.100},{DN=14.000},{PPATH=assemblies/npqp_h_e_asmtpl.prj},{GTIN=4052568029845}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口 1
[mm]
A
气接口 2
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[mm]
M
螺纹
ⁿ/ₐ
HEX
扳手开口宽度
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133100 NPQP-H-Q4-E-FD
133100
NPQP-H-Q4-E-FD
4.000
12.000
31.600
15.000
9.300
5.000
12x1.5
14.000
10.000
9.900
2.300
0.0072
4052568029838
133101 NPQP-H-Q6-E-FD
133101
NPQP-H-Q6-E-FD
6.000
15.000
35.800
17.100
9.900
5.000
14x1.5
17.000
12.300
11.800
3.700
0.0102
4052568029845
133102 NPQP-H-Q8-E-FD
133102
NPQP-H-Q8-E-FD
8.000
15.500
38.400
18.100
10.700
6.000
16x1.5
19.000
14.200
13.800
4.900
0.0143
4052568068639
133103 NPQP-H-Q10-E-FD
133103
NPQP-H-Q10-E-FD
10.000
18.500
43.400
20.900
13.200
6.000
20x2
24.000
17.500
16.800
7.100
0.0244
4052568068646
133104 NPQP-H-Q12-E-FD
133104
NPQP-H-Q12-E-FD
12.000
20.500
48.800
23.600
13.400
6.000
24x2
27.000
21.000
19.800
7.800
0.0304
4052568068653
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D