您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/pipe_gates_2.prj},{NB=NORO 3025069(0)},{ARTNR=3025069},{DN=300},{GATE=0},{S=2.0},{MAT=1.0330},{SF=powder coated},{INFO=PDF},{LD=40.0},{E=195},{F=350},{G=80},{H=64},{H1=40.000},{H2=168.000},{AO=340.000},{ZD=50.000},{ZHUB=350.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Length A
[mm]
B
Length B
[mm]
C
Width C
[mm]
L
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Pipe gates, pneumati...
0815069
80
78
556
358
140
150
1.5
1.0330
powder coated
NORO Pipe gates, pneumati...
1025069
100
99
650
370
160
104
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
1225069
120
119
697
432
180
138
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
1525069
150
149
814
505
220
152
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
1725069
175
174
860
555
245
212
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
2025069
200
199
1000
645
290
182
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
2525069
250
249
1182
776
345
217
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
3025069
300
299
1337
881
395
277
2.0
1.0330
powder coated
NORO Pipe gates, pneumati...
0813069
80
78
556
358
140
150
1.5
1.4301
blasted
NORO Pipe gates, pneumati...
1023069
100
99
650
370
160
104
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
1223069
120
119
697
432
180
138
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
1523069
150
149
814
505
220
152
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
1723069
175
174
860
555
245
212
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
2023069
200
199
1000
645
290
182
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
2523069
250
249
1182
776
345
217
2.0
1.4301
blasted
NORO Pipe gates, pneumati...
3023069
300
299
1337
881
395
277
2.0
1.4301
blasted
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D