NK100-2B/NK100-2C - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
2B, 2C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/2b_2c/nk1002b_2c_for_bearing_step_hole.prj},{NB=KANA100-2B24D35D34_BB1_ (137 H 7 9000 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK100-2B},{TYPEX=100-2B},{TYP=B},{NOT=24},{NOTX=24.000},{DP=243.25},{DO=260},{MATC=},{BERTYPE=1},{BD=137.0},{BDMAX=137.0},{SD1=35.0},{SD1TS=H},{SD1TC=7},{BL=90.0},{BLR=0.0},{BLL=0.0},{BLMAX=90.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=34.0},{SDMIN=34.0},{SDMIN1=35.000},{SDMIN2=37.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK100-2B10D25D24_BB1
NK100-2B
10
102.74
117
83.69
83.69
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B11D25D24_BB1
NK100-2B
11
112.70
127
93.65
92.50
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B12D25D24_BB1
NK100-2B
12
122.67
138
103.62
103.62
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B13D25D24_BB1
NK100-2B
13
132.67
148
113.62
112.65
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B14D25D24_BB1
NK100-2B
14
142.68
158
123.63
123.63
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B15D30D29_BB1
NK100-2B
15
152.71
168
133.66
132.82
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B16D30D29_BB1
NK100-2B
16
162.74
179
143.69
143.69
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B17D30D29_BB1
NK100-2B
17
172.79
189
153.74
153.00
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B18D30D29_BB1
NK100-2B
18
182.84
199
163.79
163.79
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B19D30D29_BB1
NK100-2B
19
192.90
209
173.85
173.19
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B20D30D29_BB1
NK100-2B
20
202.96
220
183.91
183.91
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B21D30D29_BB1
NK100-2B
21
213.03
230
193.98
193.38
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B22D30D29_BB1
NK100-2B
22
223.10
240
204.05
204.05
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B23D30D29_BB1
NK100-2B
23
233.17
250
214.12
213.58
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B24D35D34_BB1
NK100-2B
24
243.25
260
224.20
224.20
17.0
Induction hardening
C : Cutting type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B25D35D34_BB1
NK100-2B
25
253.32
270
234.27
233.77
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B26D35D34_BB1
NK100-2B
26
263.40
281
244.35
244.35
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B28D35D34_BB1
NK100-2B
28
283.57
301
264.52
264.52
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B30D35D34_BB1
NK100-2B
30
303.75
321
284.70
284.70
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B32D35D34_BB1
NK100-2B
32
323.92
341
304.87
304.87
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B35D35D34_BB1
NK100-2B
35
354.20
372
335.15
334.79
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B36D35D34_BB1
NK100-2B
36
364.29
382
345.24
345.24
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B38D35D34_BB1
NK100-2B
38
384.48
402
365.43
365.43
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B40D35D34_BB1
NK100-2B
40
404.67
422
385.62
385.62
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK100-2B42D35D34_BB1
NK100-2B
42
424.86
443
405.81
405.81
17.0
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D