카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NHB Style - Single Bellows Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/single_bellows_cups_nhb_asmtab.prj},{NB=NHB063NB55_NB55},{ORDERNO=NHB063},{PIC=nhb063.png},{A=2.56 (65.0 mm)},{AA=5.14 (3318.0 mm)},{B=0.85 (21.1 mm)},{B1=0.24 (6.0 mm)},{C=1.97 (50.0 mm)},{D=0.31 (8.0 mm)},{CL=No},{MAT=NB55},{W=2.2 (61.0 g)},{FG=},{FGX=23},{XA=2.560},{XB=5.140},{XB1=0.240},{XC=1.970},{XD=0.310},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=3.500},{PPATH=../assemblies/single_bellows_cups_nhb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area (sq.)
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NHB040NB55
NHB040NB55
NHB040NB55
1.63 (41.5 mm)
2.10 (1353.0 mm)
0.51 (13.0 mm)
0.30 (7.5 mm)
1.18 (30.0 mm)
0.24 (6.0 mm)
No
0.6 (16.2 g)
NHB050NB55
NHB050NB55
NHB050NB55
2.05 (52.0 mm)
3.29 (2124.0 mm)
0.65 (16.5 mm)
0.11 (3.0 mm)
1.59 (40.5 mm)
0.24 (6.0 mm)
No
1.1 (31.9 g)
NHB063NB55
NHB063NB55
NHB063NB55
2.56 (65.0 mm)
5.14 (3318.0 mm)
0.85 (21.1 mm)
0.24 (6.0 mm)
1.97 (50.0 mm)
0.31 (8.0 mm)
No
2.2 (61.0 g)
NHB080NB55
NHB080NB55
NHB080NB55
3.27 (83.0 mm)
8.39 (5411.0 mm)
1.08 (27.5 mm)
0.37 (9.5 mm)
2.52 (64.0 mm)
0.31 (8.0 mm)
No
3.7 (103.8 g)
NHB100NB55
NHB100NB55
NHB100NB55
4.06 (103.0 mm)
12.92 (8332.0 mm)
1.87 (47.5 mm)
0.47 (12.0 mm)
3.15 (80.0 mm)
0.39 (10.0 mm)
No
7.0 (198.5 g)
NHB125NB55
NHB125NB55
NHB125NB55
5.06 (128.5 mm)
20.10 (12969.0 mm)
2.20 (56.0 mm)
0.47 (12.0 mm)
4.13 (105.0 mm)
0.39 (10.0 mm)
No
13.4 (380.7 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D