카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NFH Style - Flat Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/general_purpose_flat_cups_nfh_asmtab.prj},{NB=NFH063NB55_NB55},{ORDERNO=NFH063},{PIC=nfh063.png},{A=2.56 (65.0 mm)},{AA=5.14 (3318.0 mm)},{B=0.57 (14.5 mm)},{B1=0.33 (8.5 mm)},{C=2.01 (51.0 mm)},{D=0.31 (8.0 mm)},{CL=Yes},{MAT=NB55},{W=1.8 (50.1 g)},{FG=},{FGX=23},{XA=2.560},{XB=0.570},{XB1=0.330},{XC=2.010},{XD=0.310},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=2.000},{PPATH=../assemblies/general_purpose_flat_cups_nfh_asmtpl.prj},{VERS=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area (sq.)
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NFH040NB55
NFH040NB55
NFH040NB55
1.65 (42.0 mm)
2.15 (1385.0 mm)
0.45 (11.5 mm)
0.28 (7.0 mm)
1.26 (32.0 mm)
0.24 (6.0 mm)
Yes
0.5 (13.9 g)
NFH050NB55
NFH050NB55
NFH050NB55
2.05 (52.0 mm)
3.29 (2124.0 mm)
0.45 (11.5 mm)
0.33 (8.5 mm)
1.65 (42.0 mm)
0.24 (6.0 mm)
Yes
0.9 (25.4 g)
NFH063NB55
NFH063NB55
NFH063NB55
2.56 (65.0 mm)
5.14 (3318.0 mm)
0.57 (14.5 mm)
0.33 (8.5 mm)
2.01 (51.0 mm)
0.31 (8.0 mm)
Yes
1.8 (50.1 g)
NFH080NB55
NFH080NB55
NFH080NB55
3.23 (82.0 mm)
8.19 (5281.0 mm)
0.65 (16.5 mm)
0.33 (8.5 mm)
2.68 (68.0 mm)
0.31 (8.0 mm)
Yes
2.7 (77.1 g)
NFH100NB55
NFH100NB55
NFH100NB55
4.06 (103.0 mm)
12.92 (8332.0 mm)
0.83 (21.0 mm)
0.33 (8.5 mm)
3.15 (80.0 mm)
0.39 (10.0 mm)
Yes
5.5 (154.8 g)
NFH125NB55
NFH125NB55
NFH125NB55
5.00 (127.0 mm)
19.63 12668(.0 mm)
0.83 (21.0 mm)
0.45 (11.5 mm)
4.09 (104.0 mm)
0.39 (10.0 mm)
Yes
9.7 (274.0 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D