카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NDM Style - Multi Bellows Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/multi_bellows_cups_ndm_asmtab.prj},{NB=NDM035PU55_PU55},{ORDERNO=NDM035},{PIC=ndm035.png},{A=1.38 (35.0 mm)},{AA=1.49 (962.0 mm)},{B=0.55 (14.0 mm)},{B1=0.61 (15.5 mm)},{C=0.83 (21.0 mm)},{D=0.16 (4.0 mm)},{CL=Yes},{MAT=PU55},{W=0.2 (5.1 g)},{FG=},{FGX=45},{XA=35.000},{XB=14.000},{XB1=15.500},{XC=21.000},{XD=4.000},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=2.000},{PPATH=../assemblies/multi_bellows_cups_ndm_asmtpl.prj},{VERS=4}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area (sq.)
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NDM020PU55
NDM020PU55
NDM020PU55
0.83 (21.0 mm)
0.54 (346.0 mm)
0.55 (14.0 mm)
0.41 (10.3 mm)
0.47 (12.0 mm)
0.16 (4.0 mm)
Yes
0.1 (1.8 g)
NDM025PU55
NDM025PU55
NDM025PU55
1.02 (26.0 mm)
0.82 (531.0 mm)
0.55 (14.0 mm)
0.46 (11.6 mm)
0.61 (15.4 mm)
0.16 (4.0 mm)
Yes
0.1 (3.4 g)
NDM030PU55
NDM030PU55
NDM030PU55
1.18 (30.0 mm)
1.10 (707.0 mm)
0.55 (14.0 mm)
0.52 (13.3 mm)
0.65 (16.5 mm)
0.16 (4.0 mm)
Yes
0.1 (1.6 g)
NDM035PU55
NDM035PU55
NDM035PU55
1.38 (35.0 mm)
1.49 (962.0 mm)
0.55 (14.0 mm)
0.61 (15.5 mm)
0.83 (21.0 mm)
0.16 (4.0 mm)
Yes
0.2 (5.1 g)
NDM040PU55
NDM040PU55
NDM040PU55
1.57 (40.0 mm)
1.95 (1257.0 mm)
0.55 (14.0 mm)
0.70 (17.8 mm)
0.87 (22.0 mm)
0.16 (4.0 mm)
Yes
0.4 (10.0 g)
NDM050PU55
NDM050PU55
NDM050PU55
1.97 (50.0 mm)
3.04 (1963.0 mm)
0.57 (14.5 mm)
0.87 (22.1 mm)
1.08 (27.5 mm)
0.16 (4.0 mm)
Yes
0.7 (19.7 g)
NDM070PU55G38F
NDM070PU55G38F
NDM070PU55G38F
2.76 (70.0 mm)
5.97 (3848.0 mm)
0.73 (18.5 mm)
1.18 (29.9 mm)
1.56 (39.7 mm)
0.28 (7.0 mm)
Yes
2.3 (65.0 g)
NDM070PU55G38M
NDM070PU55G38M
NDM070PU55G38M
2.76 (70.0 mm)
5.97 (3848.0 mm)
0.77 (19.5 mm)
1.18 (29.9 mm)
1.56 (39.7 mm)
0.24 (6.0 mm)
Yes
2.3 (65.0 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D