카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NCF Style - Flat Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/general_purpose_flat_cups_ncf_asmtab.prj},{NB=NCF020NB55_NB55},{ORDERNO=NCF020},{PIC=ncf020.png},{A=0.87 (22.0 mm)},{AA=0.59 (380.0 mm)},{B=0.31 (8.0 mm)},{B1=0.28 (7.0 mm)},{C=0.55 (14.0 mm)},{D=0.20 (5.0 mm)},{CL=Yes},{MAT=NB55},{W=0.0 (0.2 g)},{FG=},{FGX=4},{XA=0.870},{XB=0.310},{XB1=0.280},{XC=0.550},{XD=0.200},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.000},{PPATH=../assemblies/general_purpose_flat_cups_ncf_asmtpl.prj},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area (sq.)
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NCF020NB55
NCF020NB55
NCF020NB55
0.87 (22.0 mm)
0.59 (380.0 mm)
0.31 (8.0 mm)
0.28 (7.0 mm)
0.55 (14.0 mm)
0.20 (5.0 mm)
Yes
0.0 (0.2 g)
NCF025NB55
NCF025NB55
NCF025NB55
1.06 (27.0 mm)
0.89 (573.0 mm)
0.35 (9.0 mm)
0.31 (8.0 mm)
0.55 (13.9 mm)
0.20 (5.0 mm)
Yes
0.0 (0.2 g)
NCF030NB55
NCF030NB55
NCF030NB55
1.26 (32.0 mm)
1.25 (804.0 mm)
0.39 (10.0 mm)
0.35 (8.8 mm)
0.39 (10.0 mm)
0.20 (5.0 mm)
Yes
0.0 (0.2 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D