카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NBLP Style - Specialty Cups - Food Handling
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD모델 선택
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/food_handling_nblp_asmtab.prj},{NB=NBLP40SI40_},{ORDERNO=NBLP40SI40},{PIC=nblp40xxxx.png},{A=1.57 (40.0 mm)},{AA=1.95 (1257.0 mm)},{B=1.57 (40.0 mm)},{B1=0.91 (23.2 mm)},{C=1.02 (26.0 mm)},{D=0.47 (12.0 mm)},{CL=Yes},{MAT=SI40 - Silicone},{W=0.4 (12.4 g)},{FG=},{FGX=16},{XA=1.570},{XB=1.570},{XB1=0.910},{XC=1.020},{XD=0.470},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=3.00},{DSHELP=40},{H=40.0},{H1=6.0},{LG=10.0},{G1=16.662},{S=22.0},{PPATH=../assemblies/food_handling_nblp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[인치]
AA
Approx. Area
[인치]
B
Height
[인치]
B1
Collapsed Height
[인치]
C
Diameter
[인치]
D
Thru Hole
[인치]
CL
Cleats
ⁿ/ₐ
MAT
Standard Material
ⁿ/ₐ
W
Weight
[oz]
NBLP30SI40
NBLP30SI40
NBLP30SI40
1.18 (30.0 mm)
1.10 (707.0 mm)
1.44 (36.5 mm)
0.83 (21.1 mm)
0.52 (13.2 mm)
0.35 (9.0 mm)
Yes
SI40 - Silicone
0.4 (10.2 g)
NBLP30SI40LD
NBLP30SI40LD
NBLP30SI40LD
1.18 (30.0 mm)
1.10 (707.0 mm)
1.44 (36.5 mm)
0.83 (21.1 mm)
0.52 (13.2 mm)
0.35 (9.0 mm)
Yes
SI40 - Silicone
0.4 (11.2 g)
NBLP30SI40SD
NBLP30SI40SD
NBLP30SI40SD
1.18 (30.0 mm)
1.10 (707.0 mm)
1.44 (36.5 mm)
0.83 (21.1 mm)
0.52 (13.2 mm)
0.35 (9.0 mm)
Yes
SI40 - Silicone
0.4 (11.2 g)
NBLP40SI40
NBLP40SI40
NBLP40SI40
1.57 (40.0 mm)
1.95 (1257.0 mm)
1.57 (40.0 mm)
0.91 (23.2 mm)
1.02 (26.0 mm)
0.47 (12.0 mm)
Yes
SI40 - Silicone
0.4 (12.4 g)
NBLP40SI40LD
NBLP40SI40LD
NBLP40SI40LD
1.57 (40.0 mm)
1.95 (1257.0 mm)
1.57 (40.0 mm)
0.91 (23.2 mm)
1.02 (26.0 mm)
0.47 (12.0 mm)
Yes
SI40 - Silicone
0.5 (13.4 g)
NBLP40SI40SD
NBLP40SI40SD
NBLP40SI40SD
1.57 (40.0 mm)
1.95 (1257.0 mm)
1.57 (40.0 mm)
0.91 (23.2 mm)
1.02 (26.0 mm)
0.47 (12.0 mm)
Yes
SI40 - Silicone
0.5 (13.4 g)
NBLP50SI40
NBLP50SI40
NBLP50SI40
1.97 (50.0 mm)
3.04 (1963.0 mm)
2.17 (55.0 mm)
0.98 (25.0 mm)
1.57 (40.0 mm)
0.67 (17.0 mm)
Yes
SI40 - Silicone
1.0 (29.0 g)
NBLP50SI40LD
NBLP50SI40LD
NBLP50SI40LD
1.97 (50.0 mm)
3.04 (1963.0 mm)
2.17 (55.0 mm)
0.98 (25.0 mm)
1.57 (40.0 mm)
0.67 (17.0 mm)
Yes
SI40 - Silicone
1.1 (30.0 g)
NBLP50SI40SD
NBLP50SI40SD
NBLP50SI40SD
1.97 (50.0 mm)
3.04 (1963.0 mm)
2.17 (55.0 mm)
0.98 (25.0 mm)
1.57 (40.0 mm)
0.67 (17.0 mm)
Yes
SI40 - Silicone
1.1 (30.0 g)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D