카탈로그: Intercom
생성됨: 27.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N282 Temprati - Estrattori a cannocchiale N 282
Intercom
Punches dies
Hardened sleeves N 282 - Nitrated sleeves N 283
Powered by
CAD모델 선택
{intercom/punzoni_matrici/estrattori_a_cannocchiale/estrattori_a_cannocchiale_282.prj},{NB=28260800042175},{TYPE=N282},{FORMA=Temprati},{D1=8},{B1=4.2},{D2=14},{K=5},{R=0.5},{L1=40},{L=175},{LX=100,125,150,175,200,225,250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FORMA
Form
ⁿ/ₐ
D1
[mm]
B1
[mm]
D2
[mm]
K
[mm]
R
[mm]
L1
[mm]
L
[mm]
28260400020075
28260400020075
N282
Hardened
4
2.0
8
3
0.3
30
75
28260400020100
28260400020100
N282
Hardened
4
2.0
8
3
0.3
30
100
28260400020125
28260400020125
N282
Hardened
4
2.0
8
3
0.3
30
125
28260400020150
28260400020150
N282
Hardened
4
2.0
8
3
0.3
30
150
28260400020175
28260400020175
N282
Hardened
4
2.0
8
3
0.3
30
175
28260400020200
28260400020200
N282
Hardened
4
2.0
8
3
0.3
30
200
28260400022075
28260400022075
N282
Hardened
4
2.2
8
3
0.3
30
75
28260400022100
28260400022100
N282
Hardened
4
2.2
8
3
0.3
30
100
28260400022125
28260400022125
N282
Hardened
4
2.2
8
3
0.3
30
125
28260400022150
28260400022150
N282
Hardened
4
2.2
8
3
0.3
30
150
28260400022175
28260400022175
N282
Hardened
4
2.2
8
3
0.3
30
175
28260400022200
28260400022200
N282
Hardened
4
2.2
8
3
0.3
30
200
28260500025075
28260500025075
N282
Hardened
5
2.5
10
3
0.3
40
75
28260500025100
28260500025100
N282
Hardened
5
2.5
10
3
0.3
40
100
28260500025125
28260500025125
N282
Hardened
5
2.5
10
3
0.3
40
125
28260500025150
28260500025150
N282
Hardened
5
2.5
10
3
0.3
40
150
28260500025175
28260500025175
N282
Hardened
5
2.5
10
3
0.3
40
175
28260500025200
28260500025200
N282
Hardened
5
2.5
10
3
0.3
40
200
28260500025225
28260500025225
N282
Hardened
5
2.5
10
3
0.3
40
225
28260500030075
28260500030075
N282
Hardened
5
3.0
10
3
0.3
40
75
28260500030100
28260500030100
N282
Hardened
5
3.0
10
3
0.3
40
100
28260500030125
28260500030125
N282
Hardened
5
3.0
10
3
0.3
40
125
28260500030150
28260500030150
N282
Hardened
5
3.0
10
3
0.3
40
150
28260500030175
28260500030175
N282
Hardened
5
3.0
10
3
0.3
40
175
28260500030200
28260500030200
N282
Hardened
5
3.0
10
3
0.3
40
200
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D