카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MZD-A - Adjustable torque limiting knobs
Elesa+Ganter
Clamping knobs
MZD.
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/mzd/mzd_a.prj},{NB=Adjustable torque limiting knobs MZD.50-A-M6},{PARTNUMBER=35501},{DESCRIPTION=MZD.50-A-M6},{DIM01=47},{DIM02=M6},{D6=6},{DIM03=44},{DIM04=39},{DIM05=15},{DIM06=12},{WEIGHT=75},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Adjustable torque limitin...
35501
MZD.50-A-M6
47
M6
44
39
15
12
75
Adjustable torque limitin...
35502
MZD.50-A-M8
47
M8
44
39
15
12
74
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D