您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MS2 (USA) - Adjustable foot mounting
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Mounting components for drive units
Foot mountings
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/f_mount/ms2_asmtab.prj},{NB=195912 MS2-2 1/2---(50)},{TNR=195912},{TYP=MS2-2 1/2},{INFO=2011-12-31},{TYP2=MS2-2.5},{DIST=50},{DISTCON=[50:10000]},{AB=11.000},{AH=38.5},{AO=11.400},{AT=6.000},{AU=0.400},{D1=38.100},{D2=9.000},{D3=3.000},{E=113.200},{H1=76.500},{H2=29.000},{H3=38.000},{L1=76.600},{L2=76.000},{L3=8.000},{L4=79.200},{R1=5.000},{R2=6.000},{R3=7.300},{R4=2.000},{TG1=55.700},{TG2=55.700},{TR=95.200},{SS=95.000},{PPATH=assemblies/ms2_asmtpl.prj},{CNSMASSEXACT=1.350},{EOLDATE=31.12.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2011年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[lbs]
195910 MS2-1 1/2
195910
MS2-1 1/2
0.480
195911 MS2-2
195911
MS2-2
0.920
195912 MS2-2 1/2
195912
MS2-2 1/2
1.350
195913 MS2-3 1/4
195913
MS2-3 1/4
2.100
195914 MS2-4
195914
MS2-4
3.030
195915 MS2-5
195915
MS2-5
6.570
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D