目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
MRT-SST - Adjustable handles
Elesa+Ganter
紧定手柄
MRT.
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/mrt/mrt_sst.prj},{NB=Adjustable handles MRT.65-SST-M8-C1},{PARTNUMBER=140622-C1},{DESCRIPTION=MRT.65-SST-M8-C1},{MAT=ganter_schwarz},{DIM01=64.5},{DIM02=M8},{DIM03=74.5},{DIM04=20},{DIM05=37},{DIM06=41.0},{DIM07=13},{DIM08=38},{DIM09=9},{DIM10=27.0},{DIM11=15.0},{DIM12=20},{WEIGHT=22},{M=8},{DD=11},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable handles MRT.42...
140616-C1
MRT.42-SST-M6-C1
43.0
M6
51.0
16
28
31.5
10
29
6
21.5
12.0
18
9
Adjustable handles MRT.42...
140616-C2
MRT.42-SST-M6-C2
43.0
M6
51.0
16
28
31.5
10
29
6
21.5
12.0
18
9
Adjustable handles MRT.65...
140622-C1
MRT.65-SST-M8-C1
64.5
M8
74.5
20
37
41.0
13
38
9
27.0
15.0
20
22
Adjustable handles MRT.65...
140622-C2
MRT.65-SST-M8-C2
64.5
M8
74.5
20
37
41.0
13
38
9
27.0
15.0
20
22
Adjustable handles MRT.80...
140626-C1
MRT.80-SST-M10-C1
79.5
M10
92.0
25
45
49.0
17
47
11
34.5
18.5
24
40
Adjustable handles MRT.80...
140626-C2
MRT.80-SST-M10-C2
79.5
M10
92.0
25
45
49.0
17
47
11
34.5
18.5
24
40
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D