目錄: Stern
Created: 06.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
MP1 - Cap fixed clevis
Stern
Hydraulic Cylinders ISO 6020-2 Serie SH
Single rod cylinder
Powered by
CAD模型選擇
{stern/cyl_iso_6020_2_sh/mono_stelo/mono_09_asmtab.prj},{NB=SH - 63 /45 x 1 - MP1 - 40SH103230000000},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=32},{AX=45},{A1X=28},{B=60},{D=30},{F=15},{G=55},{J=45},{CB=30},{CD=20},{CF=60},{E=90},{L=32},{MR=24},{EW=30},{VD=13},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{TG=64.3},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{SER=SH},{CORSA=1.0},{CORSAX=0.0},{TDS=1},{TDT=1},{WH=32},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=4},{PSA2=4},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
LINA
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
DISINFO
Spacers info
ⁿ/ₐ
ASCODE
Accessory code
ⁿ/ₐ
SH - 25 /12 x 1 - MP1 - 4...
SH - 25 /12 x 1 - MP1 - 4...
MP1
25
12
0D = Without spacer (Stro...
-
SH - 25 /18 x 1 - MP1 - 4...
SH - 25 /18 x 1 - MP1 - 4...
MP1
25
18
0D = Without spacer (Stro...
-
SH - 32 /14 x 1 - MP1 - 4...
SH - 32 /14 x 1 - MP1 - 4...
MP1
32
14
0D = Without spacer (Stro...
-
SH - 32 /22 x 1 - MP1 - 4...
SH - 32 /22 x 1 - MP1 - 4...
MP1
32
22
0D = Without spacer (Stro...
-
SH - 40 /18 x 1 - MP1 - 4...
SH - 40 /18 x 1 - MP1 - 4...
MP1
40
18
0D = Without spacer (Stro...
-
SH - 40 /28 x 1 - MP1 - 4...
SH - 40 /28 x 1 - MP1 - 4...
MP1
40
28
0D = Without spacer (Stro...
-
SH - 50 /22 x 1 - MP1 - 4...
SH - 50 /22 x 1 - MP1 - 4...
MP1
50
22
0D = Without spacer (Stro...
-
SH - 50 /36 x 1 - MP1 - 4...
SH - 50 /36 x 1 - MP1 - 4...
MP1
50
36
0D = Without spacer (Stro...
-
SH - 63 /28 x 1 - MP1 - 4...
SH - 63 /28 x 1 - MP1 - 4...
MP1
63
28
0D = Without spacer (Stro...
-
SH - 63 /45 x 1 - MP1 - 4...
SH - 63 /45 x 1 - MP1 - 4...
MP1
63
45
0D = Without spacer (Stro...
-
SH - 80 /36 x 1 - MP1 - 4...
SH - 80 /36 x 1 - MP1 - 4...
MP1
80
36
0D = Without spacer (Stro...
-
SH - 80 /56 x 1 - MP1 - 4...
SH - 80 /56 x 1 - MP1 - 4...
MP1
80
56
0D = Without spacer (Stro...
-
SH - 100 /45 x 1 - MP1 - ...
SH - 100 /45 x 1 - MP1 - ...
MP1
100
45
0D = Without spacer (Stro...
-
SH - 100 /70 x 1 - MP1 - ...
SH - 100 /70 x 1 - MP1 - ...
MP1
100
70
0D = Without spacer (Stro...
-
SH - 125 /56 x 1 - MP1 - ...
SH - 125 /56 x 1 - MP1 - ...
MP1
125
56
0D = Without spacer (Stro...
-
SH - 125 /90 x 1 - MP1 - ...
SH - 125 /90 x 1 - MP1 - ...
MP1
125
90
0D = Without spacer (Stro...
-
SH - 160 /70 x 1 - MP1 - ...
SH - 160 /70 x 1 - MP1 - ...
MP1
160
70
0D = Without spacer (Stro...
-
SH - 160 /110 x 1 - MP1 -...
SH - 160 /110 x 1 - MP1 -...
MP1
160
110
0D = Without spacer (Stro...
-
SH - 200 /90 x 1 - MP1 - ...
SH - 200 /90 x 1 - MP1 - ...
MP1
200
90
0D = Without spacer (Stro...
-
SH - 200 /140 x 1 - MP1 -...
SH - 200 /140 x 1 - MP1 -...
MP1
200
140
0D = Without spacer (Stro...
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D