카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61390 - Gasket for union (L section) - Silicone
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61390.prj},{NB=bene_inox_961390-51},{REF=961390-51},{MAT=Silicone},{DN=51},{DNP=2\"},{D1=61.0},{D2=51.0},{D3=48.5},{INFOS=INFOTEXTE},{VERS=3.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
D3
[mm]
Béné Inox 961390-25
961390-25
Silicone
25
1"
32.0
25.0
22.5
Béné Inox 961390-38
961390-38
Silicone
38
1"1/2
48.0
38.0
35.5
Béné Inox 961390-51
961390-51
Silicone
51
2"
61.0
51.0
48.5
Béné Inox 961390-63
961390-63
Silicone
63
2"1/2
73.5
63.5
60.5
Béné Inox 961390-76
961390-76
Silicone
76
3"
86.0
76.0
72.9
Béné Inox 961390-104
961390-104
Silicone
104
4"
116.0
104.0
100.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D