카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61326 - Single acting pneumatic actuator - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
04 - Accessoires pour vannes papillon
Powered by
CAD모델 선택
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/04_accessoires_pour_vannes_papillon/61326.prj},{NB=bene_inox_261326-70SG},{REF=261326-70SG},{DN=25 à 76},{DNP=1\" à 3\"},{D=101.6},{L=148},{ENTRAINEMENT=méplat 8},{POIDS=4.50},{DN2=70.000},{PPATH=61_326/61326_sbl.prj},{ANGLE=},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
L
[mm]
ENTRAINEMENT
[mm]
POIDS
[kg]
Béné Inox 261326-70SG
261326-70SG
25 à 76
1" à 3"
101.6
148
méplat 8
4.50
Béné Inox 261326-80SG
261326-80SG
80
3"1/2
101.6
148
9.5x9.5
4.60
Béné Inox 261326-104SG
261326-104SG
100 et 104
4"
101.6
148
9.5x9.5
4.70
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D