카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5472 - Ball valve for twin ferrule fitting - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5472.prj},{NB=bene_inox_454727-12_vo},{REF=454727-12},{D=12},{DI=10.3},{V=vo},{L1=99.6},{L2=54},{L3=62.0},{L4=77},{L5=35.0},{L6=3.1 - 6.3},{S=22},{PN=172},{POIDS=0.23},{B=50.0},{DD=17.5},{E=17.5},{X=5},{Y=1},{PPATH=5472/5472_asmtpl.prj},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
REF
Référence
ⁿ/ₐ
D
[mm]
DI
ø de passage du fluide
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
S
[mm]
PN
[bar]
POIDS
Poids
[kg]
Béné Inox 454727-6x32
454727-6x32
6
3.2
55.8
25.2
35.0
29
17.5
3.1 - 6.3
14
172
0.15
Béné Inox 454727-6x48
454727-6x48
6
4.8
61.0
30.4
38.0
39
20.0
3.1 - 6.3
14
206
0.21
Béné Inox 454727-8
454727-8
8
4.8
62.4
30
38.0
39
20.0
3.1 - 6.3
16
206
0.22
Béné Inox 454727-10
454727-10
10
7.1
77.2
42.8
53.0
51
28.8
3.1 - 6.3
19
172
0.16
Béné Inox 454727-12
454727-12
12
10.3
99.6
54
62.0
77
35.0
3.1 - 6.3
22
172
0.23
Béné Inox 454727-1/4x32
454727-1/4x32
1/4''
3.2
55.8
25.3
35.0
29
17.5
3.1 - 6.3
14.3
172
0.15
Béné Inox 454727-1/4x48
454727-1/4x48
1/4"
4.8
61.0
30.5
38.0
39
20.0
3.1 - 6.3
14.3
206
0.21
Béné Inox 454727-3/8x48
454727-3/8x48
3/8"
4.8
65.6
32.2
38.0
39
20.0
3.1 - 6.3
17.5
206
0.21
Béné Inox 454727-3/8x71
454727-3/8x71
3/8"
7.1
77.2
43.7
53.0
51
28.8
3.1 - 6.3
17.5
172
0.16
Béné Inox 454727-1/2x103
454727-1/2x103
1/2"
10.3
99.6
53.9
62.0
77
35.0
3.1 - 6.3
22.2
172
0.23
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D