Modèle R1-01-SKF - Roulement rigide à billes ouvert
MICHAUD CHAILLY - Direct Transmission
Roulements
rigides
Powered by
CAD모델 선택
{michaud_chailly_transmission/roulements/rigides/r1_09_skf.prj},{NB=michaud_chailly_216NR/C3},{D1=80.000},{D2=140.000},{L1=26.0},{DD1=95.83},{D11=88.00},{D1X=85.00},{HH=0.000},{R0MAX=0.600},{R0=0.000},{R12=2.00},{PITCH=108.53},{DW=19.844},{DDAMIN=88.800},{DDAMAX=0.000},{DDBMIN=0.000},{DDBMAX=0.000},{DBMIN=151.000},{DAMAX=129.000},{BBAMIN=3.500},{CAMAX=7.720},{RAMAX=2.000},{LOAD1=88.000},{LOAD2=85.000},{LOAD3=3.450},{SPEED1=8500},{SPEED2=5000},{KR=0.040},{F0=0.000},{Z=15},{II=1},{MASS=1.550},{DESIGNATION=216 NR},{REF=216NR/C3},{MODELE=R1-09},{MARQUE=SKF},{JEU=C3},{CAGE=ACIER},{SPECIFICATION=-},{POIDS=1,56},{SCHEMA=0},{C=},{CX=4.9},{CXX=},{XXVARIANT=Snap ring},{XXDESIGN=Single row with filling slots},{XXSEALING=No seals},{VARIANT=Snap ring},{DD2=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly 206NR
206NR
SKF
CN
ACIER
-
30.000
62.000
16.0
0,222
Michaud Chailly 207NR
207NR
SKF
CN
ACIER
-
35.000
72.000
17.0
0,284
Michaud Chailly 208NR
208NR
SKF
CN
ACIER
-
40.000
80.000
18.0
0,393
Michaud Chailly 209NR
209NR
SKF
CN
ACIER
-
45.000
85.000
19.0
0,435
Michaud Chailly 209NR/C3
209NR/C3
SKF
C3
ACIER
-
45.000
85.000
19.0
0,435
Michaud Chailly 210NR
210NR
SKF
CN
ACIER
-
50.000
90.000
20.0
0,499
Michaud Chailly 210NR/C3
210NR/C3
SKF
C3
ACIER
-
50.000
90.000
20.0
0,499
Michaud Chailly 211NR
211NR
SKF
CN
ACIER
-
55.000
100.000
21.0
0,676
Michaud Chailly 212NR
212NR
SKF
CN
ACIER
-
60.000
110.000
22.0
0,852
Michaud Chailly 213NR
213NR
SKF
CN
ACIER
-
65.000
120.000
23.0
1,1
Michaud Chailly 215NR
215NR
SKF
CN
ACIER
-
75.000
130.000
25.0
1,28
Michaud Chailly 216NR
216NR
SKF
CN
ACIER
-
80.000
140.000
26.0
1,56
Michaud Chailly 216NR/C3
216NR/C3
SKF
C3
ACIER
-
80.000
140.000
26.0
1,56
Michaud Chailly 217NR
217NR
SKF
CN
ACIER
-
85.000
150.000
28.0
1,864
Michaud Chailly 305NR
305NR
SKF
CN
ACIER
-
25.000
62.000
17.0
0,235
Michaud Chailly 306NR
306NR
SKF
CN
ACIER
-
30.000
72.000
19.0
0,355
Michaud Chailly 307NR
307NR
SKF
CN
ACIER
-
35.000
80.000
21.0
0,49
Michaud Chailly 308NR
308NR
SKF
CN
ACIER
-
40.000
90.000
23.0
0,686
Michaud Chailly 308NR/C3
308NR/C3
SKF
C3
ACIER
-
40.000
90.000
23.0
0,686
Michaud Chailly 309NR
309NR
SKF
CN
ACIER
-
45.000
100.000
25.0
0,89
Michaud Chailly 309NR/C3
309NR/C3
SKF
C3
ACIER
-
45.000
100.000
25.0
0,904
Michaud Chailly 310NR
310NR
SKF
CN
ACIER
-
50.000
110.000
27.0
1,167
Michaud Chailly 310NR/C3
310NR/C3
SKF
C3
ACIER
-
50.000
110.000
27.0
1,167
Michaud Chailly 311NR
311NR
SKF
CN
ACIER
-
55.000
120.000
29.0
1,5
Michaud Chailly 312NR
312NR
SKF
CN
ACIER
-
60.000
130.000
31.0
1,922
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D